Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin WWC mono-slide carriage

  • Fast and easy installation
  • No alignment
  • Robust, hard-anodised aluminium
  • Different installation sizes
  • Design: square
  • Material sliding element: iglidur® J
  • Material: Aluminium
Product description
Easy installation, no alignment
With the WWC mono-slide carriage the easy assembly of the drylin W linear carriages is made even easier. No individual pillow blocks due to anodised aluminium carriages.

Tech up:
  • Extremely fast assembly of drylin® W linear carriage on drylin® W double rails
  • Monobloc made of aluminium for robust handling
  • Suitable for drylin® W profile rail WSQ-06-60
  • Sliding elements made from iglidur® J for long-lasting operation
  • In three lengths, available ready-to-install: 60/80/100mm
Cost down:
  • Save installation time with a ready-to-install design
  • No mounting or alignment
  • Save storage space - one component instead of nine (for standard linear carriages)
  • Reduced design effort with PDF and CAD file available in the online shop
Proof:
  • 12% lower installation height than standard
  • Corrosion-resistant thanks to clear anodising
  • Tested: WWC carriage, installation size 06, load 80N, acceleration 3m/s², rail length 2,000mm, running performance 5,000km or 2.5 million double strokes of 1,000mm each
Sustainability:
  • Lubrication-free operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • Lightweight components such as plastic and aluminium
Technical data
Accessories
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH