Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
Product image PRT-04

PRT-04 with locking mechanism

Stopmotion slewing ring bearings with defined locking points

Our new stop motion PRT in installation size 04 enables a defined latching at individually predefined positions. The PRT can be individually adapted to each application and is suitable for applications such as an assembly table.
 
NEW: Now also available in sizes 20 and 30!


Tech up Tech up
  • Repeatedly and precisely approach defined location points
  • Ideally combinable with the optional T-slot plate for e.g. your assembly table
cost down Cost down
  • About 20% more cost-effective than PRT-01 series
  • Ready-to-install solution, no need to build it yourself
  • 3D construction data available for free
proof Proof
  • Latching forces tested in the igus laboratory for service life
  • Already in use by different customers before the official roll-out
Recycle Sustainability
  • Compact design means 60% less weight compared to the PRT-01 series
  • Environment-friendly due to the absence of lubricants



Personal consultation

Do you have further questions about PRT-04?

If you have any questions about our PRT-04 addition to product range, simply choose one of the contact options and let us advise you. Our experts will be happy to assist you.

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH