Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
PRT-04

PRT-04 with outer drive teeth

  • Four standards are available for outer ring tooth profile
  • Classic spur gearing according to DIN 3967
  • Commercially available toothed belt profiles: T10, AT10, HTD5M
  • The inner ring is fixed and the outer ring is driven
  • The specially widened outer ring carries the goods to be moved
  • Outer ring available in stainless steel as an option (suffix "-ES")
iglidur PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of tribologically optimised iglidur materials, combined with rings made of lightweight, anodised aluminium.

Also available with inner drive teeth !

Tech up Tech up
  • Now even more compact drive option by means of standard outer drive teeth
cost down Cost down
  • Approx. 20% more cost-effective than previous model
  • Ready-to-install solution, no need to build it yourself
  • Free 3D construction data available
proof Proof
  • Approx. 50% less installation space needed compared to previous model)
Recycle Sustainability
  • Compact design saves 60% weight compared to previous model
  • Environmentally friendly due to the absence of lubricants


Personal consultation

Do you have further questions about PRT-04?

If you have any questions about our addition to the PRT-04 product range, simply choose one of the contact options and let us advise you. Our experts will be happy to assist you.

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH