Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Chain-compatible hybrid cable suitable for the latest Bosch Rexroth motors

Bosch Rexroth MS2N & IndraDrive Mi: Now finally the matching readycable® drive cables - harnessed and ready for connection

With the latest generation of motors from Bosch Rexroth, the demands on the components to be connected are also increasing. With the new harnessed readycable hybrid cables, smaller bend radii as well as centimetre-precise travels can be implemented. This leads to significant savings potential in installation space and construction costs.   
Order directly!
With already more than 4,600 drive cables, igus is now expanding its catalogue range, which is available at any time, with all its advantages (36-month guarantee), no minimum order quantity, no cutting charges, etc. The harnessed hybrid cables suitable for Bosch Rexroth consist of a servo cable for power transmission and an integrated encoder cable (also known as One Cable technology). As ready-to-connect readycable with low cabling requirements, they are ready for immediate use and are therefore used in numerous industries and machine tools such as material handling, in conveyor systems or in plant construction. 

Your benefits at a glance

Tech up

Tech up

  • Can be ordered safely and easily online with a  36-month guarantee 
  • Save installation space and weight with the latest hybrid technology: only one cable for power and data
Cost down

Cost down

  • Reduced cabling time and effort, only one cable instead of two 
  • Order directly online with manufacturer number
  • 24 hours from stock, availability for just-in-time delivery reduces your own warehousing facilities
  • No minimum quantity surcharges, no cutting charges 
Proof

Proof

Sustainability

Sustainability

  • No residual length or protrusions: all harnessed cables are cut with centimetre precision 
  • Individual service life calculation for every application without over-dimensioning or waste of resources

Minutes instead of days: ready-to-connect solutions from igus reduce installation time

In hardly any other industry are throughput times as important as in the machine tool industry. Cutting out individual work steps means that considerable savings in process costs can be achieved. The design engineers at Hartford, the largest manufacturer of CNC machining centres in Taiwan, know this as well. 
 
In its robotic machining centres, Hartford relies on completely harnessed energy chain systems including numerous readycable cables from igus. This cuts out many process steps for the manufacturer, reducing assembly time from several weeks to just half a day. At the same time, customers can always depend on receiving a safe and reliable solution from a single source.
 

igus cables in load test

tested ... proven ... guaranteed!

All igus readycable with typical chainflex guarantee of 36 months

Harnessed and ready-to-connect cables in energy chains or connected to robots need special properties if they are to function reliably over a long period of time in spite of large numbers of cycles, high speeds, rates of acceleration and challenging ambient conditions.
 
The chainflex cables used for readycable products are intensively tested in the company's own 3,800m² test laboratory, the industry's largest test lab worldwide. The harnessed readycable cables guarantee a long service life of at least 36 months thanks to extensive tests and quality inspections in the company's own laboratory and more than 25 years of experience in the manufacture and harnessing of cables.
 

All details on new hybrid cables suitable for Bosch-Rexroth at a glance

Manufacturer Part No.igus® Part No.Cable typeNumber of cores and conductor nominal cross section     Outer diameterBend radius 
RKH0101MAT98513120Base cable(5x2.5+(5x0.35)+(4xAWG22)C)C          17,010xd MAT98513120
RKH0900MAT98513121Base cable(5x2.5+(5x0.35)+(4xAWG22)C)C          17,010xd MAT98513121
RH2-021DBB-NNMAT98513122Base cable(4G1.5+(2x0.75)C+(2x2x0.14+2x0.25)C)C          15,010xd MAT98513122
RH2-022DBB-NNMAT98513123Base cable(4G1,5+(2x0,75)C+(2x2x0,14+2x0,25)C)C          15,010xd MAT98513123
RH2-023DBB-NNMAT98513124Base cable(4G1,5+(2x0,75)C+(2x2x0,14+2x0,25)C)C          15,010xd MAT98513124

Find the matching drive cable

Bosch Rexroth The readycable product finder: direct service life calculation of all drive cables.

 
Click here

Sold by the metre with hybrid technology

chainflex® portfolio The chainflex cables are unharnessed cables for moving applications in energy chains or for robot applications, dependable with 36-month guarantee.  There you will find numerous hybrid cables as unharnessed sold by the metre in the catalogue range.  
Go to the CF cables here

Energy supply systems ready for connection

readychain harnessing With our readychain systems, we provide individual, harnessed energy supply systems, which can be easily installed on site. This allows internal process costs to be significantly reduced and you can focus on your core competencies.  
Find out more about readychain!


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH