Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
Slim & strong actuator

Slim & strong actuator

The SLW-BB-1030 extends the product range of the SLW series of linear modules by an extremely powerful and at the same time very slim model. Suitable for all lead screws with ø10 with efficient dryspin® high helix thread and also self-locking trapezoidal thread. For pitches from 2 to 50mm. The ball bearing lead screw makes the SLW-BB-1030-FL suitable for precise manual and also dynamic electrical adjustments, especially in limited installation spaces.
Request here

Tech up with igus news

Tech up

  • Most compact linear actuator in installation size 10
  • 35% narrower design than SLW-1040
  • A milled linear carriage integrates lead screw nut and linear plain bearing
Cost down with igus news

Cost down

  • Space-saving design
  • Millimetre-precise configuration in desired stroke length
  • Supplied ready for installation with electric motors
  • Efficient with dryspin® high helix thread
  • Self-locking due to trapezoidal thread
evidence from igus news

Proof

  • 35% installation space saving in system width compared to the narrowest version to date in
    Installation size 10 (-1040)
    SLW-BB-1040: 74mm
    SLW-BB-1030-FL: 48mm
recycling with igus news

Sustainability

  • 100% maintenance-free due to self-lubricating igus® polymers in the bearing points
  • Clean and hygienic

Ask our experts

igus expert Michael Hornung The igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

Shopping icon drylin E Discover a variety of products and solutions for your problems in our online shop.
Go to the other products


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH