After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Part number | Hole pattern | Shaft Ø | Attachment to axis | L1 | L2 | L3 | H1 | B1 | S1 |
---|---|---|---|---|---|---|---|---|---|
RL-A54.0113 | 40x20 | 8 | SLW-1660 | 55 | 40 | 20 | 62 | 13 | 8 |
RL-A54.0114 | 40 | 10 | SHT-12/SLW-10xx | 55 | 40 | 20 | 62 | 13 | 10 |
RL-A54.0115 | 40 | 12 | SHT-20 | 55 | 40 | 20 | 62 | 13 | 12 |
RL-A54.0116 | 40 | 14 | SHT-30/SLW-1660 | 55 | 40 | 20 | 62 | 13 | 14 |
RL-A54.0117 | 48 | 12 | SHT-BB-20/SLW-BB-2080 | 65 | 48 | 36 | 62 | 13 | 12 |
RL-A54.0118 | 48 | 14 | SHT-BB-30/SLW-BB-25120 | 65 | 48 | 36 | 62 | 13 | 14 |
Part number | Transmission | B1 | Ø S | H1 | H2 | L1 | L2 | G1 |
---|---|---|---|---|---|---|---|---|
RL-A10.0190 | 1:4 | 50 | 8 | 87 | 31 | 90 | 110 | TR16 |
RL-A10.0191 | 1:32 | 50 | 8 | 87 | 31 | 90 | 110 | TR16 |
RL-A10.0192 | 1:64 | 50 | 8 | 87 | 31 | 90 | 110 | TR16 |
RL-A10.0193 | 1:4 | 50 | 8 | 87 | 31 | 90 | 110 | DS10 |
RL-A10.0194 | 1:32 | 50 | 8 | 87 | 31 | 90 | 110 | DS10 |
RL-A10.0195 | 1:64 | 50 | 8 | 87 | 31 | 90 | 110 | DS10 |
RL-A10.0196 | 1:4 | 50 | 8 | 87 | 31 | 90 | 110 | DS12 |
RL-A10.0197 | 1:32 | 50 | 8 | 87 | 31 | 90 | 110 | DS12 |
RL-A10.0198 | 1:64 | 50 | 8 | 87 | 31 | 90 | 110 | DS12 |
Monday to Friday from 8:30 am - 5:30 pm.
24h