Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

chainflex® news 2021

Tech up, cost down. It's our job.

chainflex cables from igus are always delivered with a guarantee of up to 36 months as do many of this year's new products. We have solutions for cleanrooms: we are expanding the product range for the chainflex CASE; we are offering more cables for drive technology and are qualifying a FastConnect-capable PROFINET cable for e-chains.


TPE high end with UL

TPE high-end cables with UL

You can now order over 210 cables

With the new TPE cables we guarantee the highest load capacity in combination with UL AWM Style. In the test, TPE proved itself and lasted 13 times longer than PUR. Protect yourself against unscheduled downtime through longer service life.
TPE high end with UL

CF11.D

Down with the radius ...

... and up with the service life

With the CF11.D, you can reduce the bend radius by 10%. We are increasing the lifetime guarantee by 25% to 12.5 million double strokes. Proven and tested. 
Measuring system cable CF11.D

CF210.UL

The motor cable chainflex® CF210.UL

Exactly the right one for small cross sections

With the small cross sections, this cable precisely fits small drive motors. You can save up to 20.3% of the weight. There is no need to over size the cross sections, as the rated voltage of 600/1,000V remains despite the small cross section.
Motor cable CF210.UL

CF896

The motor cable CF896 - a lot of choice ...

... plus UL/CSA certification

With the motor cable CF896, you can save up to 33% of your costs compared to a PUR outer jacket. Due to the smaller outer jacket, you can reduce the installation space by 16.7%. And all that with UL/CSA certification for the USA and Canada. 
chainflex® CF896 motor cables

CF220.UL.H

Low abrasion with the CF220.UL.H

Especially for the woodworking industry, material handling and packaging

With the expansion of our product range for hybrid servo cables, you will find the right cable with the right core/cross-section combination - suitable for Siemens, Beckhoff, B&R and many more.
Hybrid servo cable CF220.UL.H

CFCASE

chainflex® CASE – ship’n store by igus

883 cables can now be ordered

With the expansion of the product range of cables available for the chainflex CASE, the advantages of fast shipment, good storage capability and quick reordering will continue. There is a significant expansion to 883 types, which makes availability higher.
chainflex® CASE

CF'CLEAN

CFCLEAN

Lightweight, thin, guaranteed and accredited to cleanroom-standards

Developed for cleanrooms, it can be used in many areas. The combination of e-skin flat and CFCLEAN forms a strong team. By using stranded structures, weight and installation space can be reduced. This leads to a high guaranteed service life in a small installation space. The CFCLEAN is available from stock and has a guaranteed service life of 20 million double strokes. 
chainflex® CFCLEAN

CF150

CF150.UL and CF160.UL

The only MTW cables for e-chain® and cable rack

The solution for laying the cable directly after the energy chain on the cable rack. Our new cable series is UL listed, the plug-in points behind the e-chain are no longer necessary. The storage of different types of cables for the energy chain and fixed installation is no longer necessary. 

chainflex CF150.UL/CF160.UL

CF280

CF280.UL.H207.D hybrid cable with coaxial element

Hybrid cables suitable for SEW MOVILINK DDI

A new hybrid cable for SEW's MOVILINK DDI technology. The transmission of system data takes place via a heavy-duty coaxial element, while our CF280.UL.H207.D achieves a guaranteed service life in motion. 

New hybrid cable suitable for SEW-EURODRIVE MOVILINK® DDI

CF270

CF270.UL.10.06.D servo cable

Reliable cable suitable for Fanuc drives

A servo cable series with PUR jacket, adapted to the motor generation from the FANUC company. Qualified with up to 36-month service life guarantee and UL approval.

New servo cable suitable for Fanuc drives

CF898

CF898.061.FC PROFINET FastConnect

Fast, safe and easy to connect

The CF898.061.FC with a clear service life statement, up to 36 months guarantee and the availability of FastConnect technology - a new cable type that saves you up to 46% harnessing time.

chainflex CF898.061.FC

CF6

CF6 series product expansion

Shielded PVC control cable for the smallest installation spaces

Exactly the right cable  for the smallest installation spaces and long travels. Adding the core/cross-section combination (3G2.5)C to the CF6 cable family. 

chainflex CF6.25.03.



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH