Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

External robolink® D rotary axis circular
movements

robolink D joint for UR robots Certified for Universal Robots Plus.

Expand your UR robot's working area

The external robolink® D rotary axis allows circular workpiece movements. They are also often called slewing rings, rotary indexing tables or rotary tables, and allow continuous transport to various stations in a single work step. The radius of robot action is extended, making robots much more flexible in their applications. The rotary axis is driven electromechanically by a stepper motor via a gearbox with 48:1 transmission.  
Buy now

Tech up with igus news

Tech up

  • Very light due to igus high-performance polymers
  • Extremely compact for integration into the robotics as an external rotary axis
  • Ready to install, including motor and D1 dryve motor control system
  • Mechanical service life: min. 1,000,000 cycles
Cost down with igus news

Cost down

  • Cost-effective due to use of polymer
  • Quick and easy adaptation into robotics as an external rotary axis
  • Compatible with robot systems of other robot manufacturers, including Universal Robots
evidence from igus news

Proof

  • Easy assembly in seconds
  • Maintenance-free through the use of self-lubricating igus polymers
recycling with igus news

Sustainability

  • Completely lubrication-free operation


Rotary axis for Universal Robots

Expand your UR robot's working area
with certified igus® products

External robolink® D rotary axis

The UR+-certified rotary axis expands the universal robot work area. Integration into the UR CAP control system is with a plug-and-play solution or, as desired, with a ready-to-connect switch cabinet.
You get everything from a single source: energy chains suitable for the UR robots, connection cables and a rotary axis

Seventh axis for UR robots with drylin® ZLW

In addition to the rotary axis, igus® offers the drylin® linear axis for expanding UR robot work area. 
What you get: a toothed belt axis, UR adapter kit, gearbox and motor, energy chains – with UR cap integration upon request.
  • Stroke lengths of up to 3000mm are standard. More strokes (up to 6000mm) are possible upon request
seventh axis for robots

UR CAP integration

UR CAP + switch cabinet integration

for drylin seventh axis and external rotary axis

Ready-to-connect, plug-and-play solution for simple integration of a seventh axis or external rotary axis into Universal Robots with UR CAP.
Part number:
  • DLE-UR-0001 (seventh axis)
  • DLE-UR-0002 (rotary axis)

Technical data on the external rotary axis

Part number: RL-D-50-A0210

  • Installation size: 50
  • Transmission: 48:1
  • Motor: NEMA23XL motor kit with encoder and connector

Downloads

CAD files in STEP format for RL-D-50-A0210
Trulifter UR-Cap operating instructions
Trulifter UR-Cap operating instructions

worm gears

drygear® worm gear in various installation sizes

available with and without motor

  • Available transmissions: 48:1, 70:1
  • The centre hole remains free for the feed-through of cables and so on.
  • Standard motor option: stepper motor NEMA23/NEMA23XL
  • INI kit for zero position optionally adaptable
  • Possible field of application: vertical adjustments, robot gearboxes
Please contact us if you need other translations or motors.
Buy worm gears

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I look forward to answering your questions

Photo
Shi Xiong Neo

Low Cost Automation Applications Engineer

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH