Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® SLW series lead screw linear module

Especially multifaceted and torsionally rigid with a double-shaft profile

Very torsionally stable aluminium dual shaft rails and many carriage versions characterise the drylin SLW linear module product range. The linear modules with their high flexural strength are not only ideal for manual format adjustments, but can also be fitted with a motor to make electrical adjustments.
  • High torsional stability
  • Fully supported
  • Hard-anodised rails
  • Special version SLW-AL with shaft ends made of hard anodised aluminium available on request
  • Stainless steel version with corrosion-resistant steel components (1.4305 or 1.4571); for stainless-steel version, choice of bearing material iglidur® J, iglidur® X or iglidur® A180.

The SLW series installation sizes

SLW-0630 linear module with lead screw drive

SLW-0630

  • Carriage length: 60mm
  • Load capacity:
    • axial: 50 N
    • radial: 200 N
  • Max. stroke length: 300mm
  • Shaft diameter: 6mm
  • Shaft end support material: polymer
SLW-BB-1030

SLW-BB-1030

  • Carriage length: 48mm
  • Load capacity:
    • Axial: 250N
    • Radial: 1,000N
  • Max. stroke length: 400mm
  • Shaft diameter: 10mm
  • Shaft end support material: aluminium
SLW-1040 linear module with lead screw drive

SLW-1040/SLW-1080

  • Carriage length: 69mm/100mm
  • Load capacity:
    • Axial: 700N
    • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
  • Shaft end support material: zinc die-casting/aluminium
SLW-10120 linear module with lead screw drive

SLW-10120

  • Carriage length: 100mm
  • Load capacity:
    • Axial: 700N
    • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
  • Shaft end support material: aluminium
SLW-1660 linear module with lead screw drive

SLW-1660

  • Carriage length: 100mm
  • Load capacity:
    • Axial: 1,200N
    • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 16mm
  • Shaft end support material: aluminium
SLW-16120 linear module with lead screw drive

SLW-16120

  • Carriage length: 100mm
  • Load capacity:
    • Axial: 1,200N
    • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 35mm
  • Shaft end support material: aluminium
  • Optionally with ball bearing lead screw (BB)
SLW-2080 linear module with lead screw drive

SLW-2080

  • Carriage length: 150mm
  • Load capacity:
    • Axial: 1,600N
    • Radial: 6,400N
  • Max. stroke length: 1,000mm
  • Shaft diameter: 20mm
  • Shaft end support material: aluminium
SLW-25120 linear module with lead screw drive

SLW-25120

  • Carriage length: 150mm
  • Load capacity:
    • Axial: 2,500N
    • Radial: 10,000N
  • Max. stroke length: 1,250mm
  • Shaft diameter: 25mm
  • Shaft end support material: aluminium


Technical options for the SLW series

The following options can be configured directly online for the SLW product range.


SLW - Compact

L max.:

 


SLWM-1080 – linear module with measurement system

SLW Installation Size 1080 can also be delivered with a digital measuring system. The stroke and measuring length can be determined individually, the moving display can be set to metric or imperial, and the zero point can be set to any position. The count direction can also be set manually, and the fixable ball head allows an ergonomic reading direction.
  • Space-saving sensor integrated in the carriage
  • Operation without mains supply
  • Integrated magnetic tape
To the SLWM-1080 linear module with measuring system
Lead screw linear module with measuring system

Configure an individual SLW linear module online

  • Find and order the right linear module in just a few clicks
  • Enter details and choose the appropriate proposal
  • Select optional accessories
  • Add to shopping cart and submit order or request a quotation online
  • Download parts list as PDF file
Configure and order a linear module
Configure linear modules online

Other SLW linear module versions

SLWT linear module with double lead screw SLW with double lead screw
  • Carriages can be controlled separately
  • Separate manual adjustment of carriages
  • Design flexibility
SLWT with two linear systems
Cost-effective drylin econ linear module SLW econ
  • Light and cost-effective
  • Silver anodised rail profile
  • High helix thread or trapezoidal thread
To the SLW econ series
SLW-ES stainless steel linear module SLW-ES stainless steel linear module
  • Selectable plain bearing material
  • FDA-compliant with iglidur A180 plain bearing
  • High temperature iglidur X bearing, works in up to +250°C
SLW-ES stainless steel linear modules

Linear module shop

drylin® linear modules with a single click ...

... order linear modules harnessed, ready to connect, with stroke lengths of 250 and 500mm in the online shop.

  • With lead screw drive or toothed belt drive
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric operation.  Ready to install with lead screw clamp, position indicator and hand wheel for quickly replicable adjustments 
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
To the linear module shop


Ready for shipment within 24 hours
Ready for shipment within 15 working days
Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH