Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Ready-to-install drylin® SLW-XY tables

Fast delivery, cost-effective and customised

With linear modules, precise adjustment of a position on a work surface can be carried out. With the drylin® SLW-XY tables, this now becomes easier. igus has developed ready-to-install XY tables suitable for your desired work surface.
  • Only 1 unit for two adjusting directions
  • For a work surface of up to 500mmx500mm
  • Same stroke lengths or individual configuration
  • Accessories will be delivered at the same time
The SLW-XY tables are available in 4 sizes. Components from the drylin® W linear system are used as linear guide.
Request here
SLW-XY table drylin E from igus

The installation sizes of the SLW-XY tables
XY table with lead screw drive drylin SLW-XY-0630

SLW-XY-0630

Max. stroke length: 150mm
Carriage length: 54mm

 
SLW-BB-XY-1030 XY table

SLW-BB-XY-1030

Max. stroke length: 200mm
Carriage length: 48mm

 
XY table with lead screw drive drylin SLW-XY-1040

SLW-XY-1040 /-PL

Max. stroke length: 300mm
Carriage length: 73mm
Optional as PL= preload version

 
XY table with lead screw drive drylin SLW-XY-1080

SLW-XY-1080 / -PL

Max. stroke length: 300mm
Carriage length: 107mm
Optionally as PL= preload version

 
XY table with lead screw drive drylin SLW-XY-2080

SLW-XY-2080

Max. stroke length: 500mm
Carriage length: 134mm
Optionally also available as preload version

XY table with lead screw drive drylin SLW-XY-0660

SLW-XY-0660

Max. stroke length: 300mm
Carriage length: 84mm

Stainless steel XY table with lead screw drive drylin SLW-XY-ESJ-1040

SLW-XY-ESJ-1040

Max. stroke length: 300mm
Carriage length: 73mm
For stainless steel SLW-XY table

drylin XY tables are lubrication-free

Lubrication-free

drylin XY tables are quiet

Quiet operation

drylin XY tables are corrosion-free

Corrosion-resistant

drylin XY tables for format adjustment

Format adjustment

drylin XY tables are heat-resistant up to 150°

Temperature-resistant up to +150°C

drylin XY tables are cost-effective

Cost-effective


Technical data and dimensions [mm]

Order number Max. stroke
length [mm]
A
-0.3
[mm]
H

[mm]
E1
±0.15
[mm]
E2
±0.15
[mm]
Base
length lx
[mm]
Base
length ly
[mm]
f

[mm]
lt

[mm]
tk
±0.1
[mm]
ts

[mm]
tg


kt

[mm]
Ready for shipment within 15 working days SLW-XY-0630 150 54 38 40 45 94 94 1.5 20 9 7 - 6
Ready for shipment within 15 working days SLW-XY-0660 300 85 38 71 76 125 125 1.5 20 11 6.6 - 8
Ready for shipment within 15 working days SLW-XY-1040 300 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
Delivery time on request SLW-XY-1040-PL (1) 300 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
Delivery time on request SLW-XY-1080 300 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
Delivery time on request SLW-XY-1080-PL (1) 300 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
Ready for shipment within 15 working days SLW-XY-1660 400 104 72.5 84 86 154 154 1.5 25 15 9 - 8.6
Delivery time on request SLW-XY-2080 500 134 82 116 116 190 190 1.5 28 15 8.6 - 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Preload

Order number sg

d
[mm]
T

l1
[mm]
d1
Standard
d1
Alternative
l2
[mm]
d2
Standard
d2
Alternative
ha1
[mm]
ha2
[mm]
W
ha2-ha1
[mm]
Ready for shipment within 15 working days SLW-XY-0630 M4 5 M8 15 M8 M8 15 M8 9.5 28.5 18,4 Upon request Add to shopping cart
Ready for shipment within 15 working days SLW-XY-0660 M4 5 15 Tr08x1.5 15 - 9.5 28.5 19 Upon request Add to shopping cart
Ready for shipment within 15 working days SLW-XY-1040 M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Delivery time on request SLW-XY-1040-PL (1) M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Delivery time on request SLW-XY-1080 M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Delivery time on request SLW-XY-1080-PL (1) M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Ready for shipment within 15 working days SLW-XY-1660 M8 16 M8 20 TR14x4 8h9 20 8h9 8h9 18.5 54 35,5 Upon request Add to shopping cart
Delivery time on request SLW-XY-2080 M8 20 M8 26 12h9 26 12h9 23 59 36 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Preload

drylin SLW-XY table from igus


drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes


Test the advantages of the SLW linear module system

A free sample on your desk

igus SLW linear units with lead screw drive are based on the drylin W linear modular system and are combined with self-lubricating high-performance polymers. The lubrication is incorporated into the bearing material, making the linear axes and linear module suitable for dry-operating conditions. See for yourself, ask for a free sample from us.
 
Request a free SLW linear module sample
Order SLW linear module sample

Ready for shipment within 15 working days
Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH