Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
drylin® W building blocks in hygienic design

drylin® W single rail in hygienic design

FDA compliant linear guide + bearing

With the new drylin® linear guide in installation size 20, igus® offers an exciting stainless steel variant for the first time,
which has been developed based on the guidelines of hygienic design. Corrosion-free stainless steel and a
smooth, rounded design allow for quick cleaning and detergent drainage.
Questions about the product

drylin® W building blocks in hygienic design
Cleanroom products up to ISO Class 1 - From linear guides to cables and slewing ring bearings
Learn more about the cleanroom solutions from igus®
drylin® W building blocks in hygienic design
Tech up with igus news

Tech up

  • Flexible, supported single rails
  • Robust double shaft rails
  • Smooth round design without corners
  • Liner made of iglidur® A160 (compliant with FDA
    and EU guideline 10/2011 EC)
Cost down with igus news

Cost down

  • Rails in desired length up to 3,000mm
  • Single or double shaft profile
  • Fast simple cleaning processes, for e. g.,
    with high pressure
  • High media resistance
evidence from igus news

Proof

  • igus® standard test setup for wear measurement: iglidur® A160 liner, load 0.33N/mm²
  • AWMP aluminium hard-anodised 0.1µm/km,
    EWM stainless steel hardened (AISI 440B) 0.1µm/km,
    EWMR stainless steel drawn (AISI 304) 0.25µkm
recycling with igus news

Sustainability

  • 100% hygiene due to absence of external
    lubricants
  • Reusable linear housing due to
    replaceable liner
  • Reduction of germ and bacteria formation
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More at: igus.eu/sustainability


Ask our experts

igus expert Michael Hornung Our igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH