Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® linear plain bearing RA160M

  • Quick assembly
  • FDA- and EU10/2011 compliant
  • Quiet sliding instead of rolling noise of metallic balls
  • All-plastic bearing made of iglidur® A160
Product description
Linear plain bearings made of solid plastic are robust in use and offer easy handling. The new all-plastic bearing made of iglidur® A160 fulfills the conformities of the food processing industries (EU10/2011 and FDA).

Improve technology
● High media resistance and extremely low moisture absorption
● Compliant with FDA and EU10/2011 regulation
● Channel in the inner geometry for better drainage
● Secure press fit
● Quiet gliding instead of rolling noises from metallic balls

Reduce costs
● Extremely light thanks to 100 % plastic
● 100% maintenance-free thanks to self-lubrication
● Easy spare parts management

Proofs
● igus® test test crank test bench, test load 100 N, speed 0.3 m/s, intermediate recording mileage 500 km, wear rate 0.32 μm/km

Sustainability
● 100% elimination of lubricants
● Sensitive use in the food, medical and pharmaceutical industries
● igus® has been an investor in Mura Technology from the very beginning and is driving chemical recycling forward. From plastic waste to crude oil in 20 minutes
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH