Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

New engineering products in 2024

e-spool® theatre 10m and accessories

Developed for theatre and stage use in accordance with DIN EN 17206 and DGUV Principle 315-390. Since last year, it has become an indispensable standard in theatre and stage technology. A further, more compact size with a travel of 10m and the new, optional accessories (ratchet, brake and connecting brackets for ceiling installation) now round off the product range. The extended length of the chain can be individually positioned using the ratchet. The brake ensures controlled winding. The connection brackets help with installation under the customer structure.
 
More information
e-spool theatre

Low-cost zig-zag overview

Low-cost zig-zag e-chain®

Light and cost-effective

All the advantages of an e-chain® with a new guide concept for travels of up to 10m. The system was designed for use 
on different shaft end supports and is based on DIN EN 17206 and DGUV Principle 315-390. The current system length amounts to 2.16m. Different chain widths are possible, inner widths from 75 to 150mm are available.
  • Weight is less than half of that of the standard zig-zag basket, allowing for a higher payload
  • Price reduced by up to 50% compared to the standard zig zag basket
  • Lower drive power thanks to weight reduction
  • Quiet polymer e-chains®
To the product

SRM-L steel rotation module light

Simply reliable rotation

A standardised guide trough for various chain widths, including preparation for smart plastics end position control

Dimensions [in mm]
Outer diameter: 600
Inner diameter: 300
System height: 75 to 165
 
More information
SRM-L

e-spool microphone stereo

e-spool® microphone and e-spool® microphone stereo

The motorised microphone winch fills a gap in the field of sound technology and is particularly versatile thanks to its compact size and lightweight specifications. The use of the twisterband eliminates the need for a slip ring. Uninterrupted sound transmission can thus be guaranteed, for an extension length of 30m. With the e-spool microphone stereo, two cables are guided in parallel so that two microphones can be connected. Both systems are supplied complete with motor and control system, the e-spool® microphone stereo also comes with a microphone rail for two microphones.
 
To the products

e-loop® retrofit mounting console

Together with the new retrofit mounting consoles, the e-loop® is a ready-to-connect energy supply system for land drilling rigs. The standardised consoles for easy connection of the moving end and fixed end of the e-loop® ELP.300 to standard top drive models complete the e-loop® product range. 
 
More information
e-loop console

Smart support plates

Smart support plates / floating moving end

The new igus® standard for support plates and floating moving ends with identical hole pattern and the same attachment height for an even more installation-friendly connection of the e-chain system® to the moving end. The system is supplied with an integrated holder for strain relief and can be equipped with EC.P push/pull force monitoring.
 
More information

iRM igus® Rotation Module Online Configurator

Occasionally, the numerous standards do not fit into the available installation space and a custom rotating energy supply in a different installation size has to be elaborately designed. Configuring the perfect rotating energy supply system for your application is easy and takes just a few seconds - with the new Rotation Module Configurator. With an outer diameter of 200mm to 2,500mm, you receive a finished standard in your desired size, which you can order online immediately. 
 
More information
iRM Configurator

TRM

Design study: TRM triflex® rotation module

With five triflex® chains installed, the new TRM offers space for a variety of cables and other media. The compact type (outer diameter 1,300mm, installation height less than 1m) allows for the safe realisation of a 1,800° rotation angle.
 
More information

News 2023

Theatre e-spool® 10m and 15m

e-spool® energy chain system - for theatres and stages

Discover the energy chain system for theatre and stage operations based on DIN EN 17206 and DGUV Principle 315-390. The e-spool® is a cable guidance system with automatic retraction (spring tension). A new tension-optimised e-chain® is guided with a drum and uses an integrated retaining spring to ensure the correct length and tension for the energy supply system. The twisterband connects the drum with the shaft end block, which serves as an interface to the permanently installed cables.
  • Different media types and sizes safely and reliably guided in one system
  • Price reduced by up to 50% compared to previous e-spool® solutions
  • Developed following DIN EN 17206 and DGUV Principle 315-390
  • Optimised manufacturing process through standardised parts
  • Spring force/rotary sensor monitoring (optional)
Dimensions [in mm]
Height: 1,050
Width: 950
Depth: 950
 
To the product

Complete zig-zag system

Up to 15 metres high on the shaft end support

The new standard in the theatre and stage technology industry features greatly reduced weight on trusses; modular design and travel lengths of 5-15 metres. The new system is rounded off with fasteners for trusses, a support plate on the moving end, and an optional safety package that can be ordered based on DIN EN 17206 and DGUV Principle 315-390.
  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system
Dimensions [in mm]
Length: 2,000
Width: 410
Height: 620 to 1,350
 
Discover complete set

Design Study: PRM-V plastic rotation module

For vertical installation

Reliable rotating energy supply for vertical installation with additional guide elements, a.o. for absorbing lateral acceleration and freely selectable fixed end position:
  • PRM-V polymer rotation module with outside diameters of up to 500mm
  • Reliable solution for vertical applications
  • All media in one system
  • No sliding contacts
  • Up to 50% cost savings thanks to the new standard - no individual engineering and testing necessary
  • Designed and tested systems conserve resources
  • Material-saving and production-optimised design
Make a product enquiry

Vertical rotating energy supply SRM-V

Design study: SRM-V steel rotation module

For vertical installation

Reliable rotating energy supply for vertical installation with additional guide elements (magsnap / guidelok rockers)
  • SRM-VM1000 with magsnap magnets for outer diameters of up to 1m
  • SRM-VG2000 with guidelok rockers for outer diameters of up to 2m
  • Reliable solution for vertical applications
  • All media in one system
  • No sliding contacts
  • Up to 50% cost savings thanks to the new standard - no individual engineering and testing necessary
  • Designed and tested systems conserve resources 
  • Material-saving and production-optimised design
Make a product enquiry


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH