Pillow Block Bearings: Zero Lubrication & Maintenance-Free Solutions from igus®

igubal® pillow block bearings are a notable advancement in bearing technology. These innovative components provide a cost-effective and lightweight alternative to traditional metal bearings, with the added advantage of being maintenance-free due to their lubrication-free design. Their robust construction ensures high durability and stiffness, enabling them to withstand harsh environmental conditions over long periods. The material’s resistance to various media and extreme temperatures, along with its immunity to UV and nuclear radiation, ensures consistent performance without compromising wear resistance. Designed to fit a range of shaft diameters, these pillow block bearings also feature spherical balls that automatically adjust for alignment errors, edge loads, and shaft deflections, enhancing operational reliability. Additionally, their ability to absorb and dampen high-frequency vibrations distinguishes them from metal bearings, offering smoother and more stable performance across various applications.
 
Pillow block bearing

Benefits

  • Zero-Lubrication & Maintenance-free dry operation
  • High rigidity
  • Durable in varying loads
  • Compensation of misalignment
  • Resistant to chemicals & Corrosion-resistant
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight & Media-resistant
  • Easy to fit & Predictable service life

Go to pillow block bearing shop

Shop

I am familiar with igus products and would like to see the selection of pillow block bearings in the online shop or immediately place an order.
To the shop
Go to pillow block bearing shop

Information

I need more information on variants of pillow block bearings or would like to know what the advantages of pillow block bearings from igus are.
Send enquiry

Application areas

igubal® pillow block bearings ideally compensate for shaft misalignments, tilts and bends through their spherical adjustability. The main areas of use are therefore applications in which such effects cannot be prevented.

Tolerances

Maintenance-free igubal® pillow block bearings are designed with an inner diameter tolerance according to E10. The shaft tolerance should be between h6 and h9. The bearing clearance compensates for bearing expansion due to warming.

Assembly

igubal® pillow block bearings are designed for mounting with two screws. No exact bearing housing alignment is necessary, since the spherical bearing automatically compensates for alignment errors.

Product range

igubal® pillow block bearings are available in the K and E dimensional series for shaft diameters from 5 to 50mm. The K dimensional series is available in imperial dimensions. Contact us to request other dimensions.

What are the advantages of igubal® pillow block bearings?

In addition to our plastic solutions for pillow block and fixed flange bearings, you also have the option of using our plastic bearing inserts in existing metallic systems.

This guarantees maintenance-free and long-lasting operating times!
To the shop

When do I take them?

When chemical resistance is required

If a cost-effective alternative is needed

If dirt-resistant bearings are required

If misalignments are to be compensated for

If you need split components

When do I not take them?

If temperatures are higher than +80°C

When an integrated fixing collar is required

If dimensions above 50mm are required

If rotation speeds of more than 0.5m/s are to be achieved



Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH