Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

"LabelMonkey" labelling robot

Basic data

  • Company: MFG Technik & Service GmbH
  • igus products used: robolink® RL-DP - complete module five degrees of freedom
  • Sector: Industry
  • Payback period: 16-24 months

Description of application

Industrially produced goods, particularly foodstuffs, are stacked on pallets for transport. As a rule, the finished pallets receive labels with logistics information on two or three sides. Special printing units print the labels. A mechanism then applies them to the sides of the pallets.

To automate this process, MFG Technik & Service GmbH developed the "LabelMonkey" using a modular system:
  • Two label printing units to achieve redundancy
  • 1 robolink® DP with special label pressing plate as a tool
Problem
Up to now, this label application process has been accomplished by complex, expensive and definitely error-prone mechanisms. Once designed and installed, few changes and adjustments to the system are possible. 

Cost reduction - process optimisation - enhanced efficiency

MFG developed the "LabelMonkey", a pallet labeller with the robolink® DP at its heart. Thanks to the low-cost components used, the price of the LabelMonkey is significantly lower than conventional pallet labellers.

The two printing modules create a high level of redundancy and high system availability (close to the zero-error rate). The robolink® DP allows to program and implement customer requirements quickly and easily, which guarantees maximum flexibility to the user.

The benefits at a glance
  • The LabelMonkey is significantly more cost-effective than traditional pallet labellers
  • High availability of the system
  • The system can be flexibly adapted to customer requirements
robolink® DP from the side
robolink® DP applies label
robolink® DP as a labelling robot

Consulting

I look forward to answering your questions

Photo
Shi Xiong Neo

Low Cost Automation Applications Engineer

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH