Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Roller energy chain E2/000

Implement long travels of over 150m in an energy-efficient and cost-effective manner

The roller system of the E2/000 allows for very economical long travels of up to 150m. Instead of sliding on top of each other as is the case with conventional solutions, the upper run of the energy chain, which is fitted with rollers, moves on the lower run in a rolling motion. This reduces the required drive power by up to 75% and increases energy chain service life.
  • Speed of up to 2m/s
  • Travels of 150m or more
  • 10 widths available from stock
  • Available as a ready-to-install, harnessed system
Typical application areas: travels of up to 150m, applications with low numbers of cycles
Roller energy chain E2/000
Roller energy chain E2/000

Reasons to choose roller energy chains E/2000

Roller energy chains E2/000
Long service lifeQuick to fillEasy installationHigh strengthUniversal connection
Highly stable rollers, quiet design, corrosion-free ball bearingsOpenable from both sides along the outer radiusFast closing by handLarge bolt with high holding forceVarious mounting options with and without strain relief

Product range:

SeriesInner height hi [mm]Inner width Bi [mm]Outer width Ba [mm]Outer height ha [mm]Bend radius R [mm]Travel distance [m]
2700R3550 - 17566 - 19450150150
3500R4575 - 22595 - 24564125 - 200150


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH