Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
Slewing ring bearings
iglidur® PRT

Upgrade Your Machinery with igus PRT 04 Slewing Ring Bearings

The Key to PRT-04 Modular System's Versatile Configuration


The PRT-04 modular system, featuring the versatile slewing ring bearing, is the custom-fit solution for diverse applications. With its multitude of benefits and extensive customization possibilities, this modular system can be tailored to meet your specific needs. Whether your project demands compact precision or the robustness to handle heavy machinery, the PRT-04 system offers a range of ready-to-install sizes to ensure the perfect match for your requirements. Its slewing ring bearing is designed for smooth rotation and durability, making it an ideal choice for any project that calls for reliability and precision.

PRT-04 for your individual configuration


✅Tailor slewing ring bearings to your application
✅ Various external and internal gearings
✅ Angle stop, snap mechanism and much more
✅ Ready to install and easy to assemble
✅ 100% maintenance-free and lubrication-free
✅ Eight installation sizes

 
Do you require special parts for an individual application? Feel free to reach out to us, we also manufacture special solutions!

Our standards

Here, you can find the basic elements of the modular system

PRT-04: the high performer in our product range. 
Our ready-to-install basis for the modular system. 
PRT-04 Micro is our smallest slewing ring bearing.
Light, robust and ideal for small installation spaces.
PRT-04 Black Edition.
Elegant, discreet and reduces light reflections thanks to its black coating.
 
Orange line

Toothed slewing rings

For high loads and high stiffness

PRT-04 outer drive ring. 
Four standards are available for outer ring tooth profile.
Spur gearing according to DIN 3967.
PRT-04 inner drive ring. 
Compact design possible, as the drive can be placed in the bore of the PRT.
 
Orange line

Positioning

Snap function, locking and limitation

PRT-04 with snap mechanism.
Repeatable defined location points.
PRT-04 with clamping block.
With max. 1Nm screw torque, a holding torque up to 10Nm is possible.
PRT-04 with locking mechanism.
Remote trigger over a distance of up to 5 meters.
PRT-04 with locking mechanism allows for precise adjustment of the slewing ring, even under heavy loads.
Standard versions have locking points every 90°.
PRT-04 locking mechanism with electronic position monitoring.
Electronic query of the locking pin's status.
Suitable for applications with increased safety requirements.
PRT-04 locking mechanism universal adapter.
Helps you loosen the locking bolt yourself. An M4 thread serves as a connection point for the construction in question.
PRT-04 with angle stop.
Adjust stop-dogs quickly and individually and prevent the rotation of the PRT slewing ring bearing at defined points.
PRT-04 with angle measurement for aluminium slewing rings. 
Record pivoting and rotation angles of -/+999 degrees. The angle is displayed on a screen with an accuracy of 0.1 degrees.
Orange line

Specialists

Suitable for FDA- and ESD-compliant use

PRT-04 with stainless-steel housing. 
FDA-compliant and therefore suitable for the food and packaging sector. 
PRT-04 with stainless-steel housing. 
ESD-compliant due to electrical conductivity.
PRT-04 for the cleanroom. 
Tested and confirmed by the Fraunhofer Institute.
Orange line

Accessories

Ready-to-install slewing rings

PRT-04 micro with aluminium pretension. 
Our smallest iglidur® slewing ring bearing.
PRT-04 standard with slot nut profile.
For easy positioning with no additional holes.
PRT-04 standard with DrivePin. 
Driving the easy way with gear profile or drive pin for couplings.
PRT-04 standard with spacer mounting ring.
The PRT can be screwed onto flat surfaces with the spacer ring.
PRT-04 standard with large mounting ring.
Offers the possibility of replacing an already installed PRT-01 with a PRT-04.
PRT-04 standard with M4 thread in mounting ring.
This gives you an additional mounting option.

The expert will show you the right solution in no time

With just a few clicks, the iglidur® PRT expert will provide you with suitable slewing ring bearings for your application and calculates the expected service life.
▶ ​​​​​​​Start configuring now!

Interactive 3D model for iglidur® PRT slewing ring bearing


Smooth success: extend the service life of your machines

The free information brochure presents the iglidur® PRT slewing ring bearing from igus® - the ideal solution for turning and rotating applications that require space-saving, uncomplicated, maintenance-free and cost-effective slewing ring bearings. 
▶ ​​​​​​​Download now!

Tested in the industry's largest test laboratory

igus test laboratory We carry out tests so that you don't have to. Find out how our products are tested in the industry's largest test laboratory. In addition to standard tests, we also carry out individual customer tests. Our facilities for testing applications and materials cover a total of 3,800m².

Frequently asked questions - slewing ring bearing FAQ

FAQ Electrically conductive? Suitable for contact with food? What is the maximum load capacity? You can find answers to these and other questions in our slewing ring bearing FAQ. Here, we have compiled the most frequently asked questions about our iglidur PRT slewing ring bearings for you. 


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH