Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Test setup: CF5 control cable

Test number:2233
Cable type:CF5.10.25
Cable type:Control cable
Bend radius:100mm (factor 5.3 x d)
Service life:42 million strokes
Control cable CF5.10.25

In this test, the service life expectancy of the CF5.10.25 with cores wound in bundles in an e-chain with a 100mm radius was to be investigated.

The CF5 control cable family is available in a huge number of core/cross section combinations. Indoor cranes very often use 1.5mm and 2.5mm cross sections to supply buttons, limit switches, motors, or even simple lamps with energy. The long travels in the hall, which can be more than 80m, are demanding. The short pitch length and cores wound in bundles promote a long service life. But contamination from dust and exhaust gases also affects the cables in the area of the hall roof, where the abrasion-resistant, oil-resistant outer jacket performs well.

With a test result of over 42 million strokes with significant sagging, it could be confirmed that the cable more than meets the durability requirements in a crane application. 

You can download the full test report here. You can see all the details there
 



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH