Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Cable guides for reliable media supply for large-format printers

Energy chains and cables for high productivity in continuous operation and short loading times

"Heleva" is an intelligent, automatic material feed system for print media to large-format plotters. As high productivity around the clock and short loading times are required, the feed must operate without failure. Energy chains and chainflex cables guarantee the reliable movement of the suction devices for holding the print media as well as smooth movement sequences.
 
  • What was needed: plastic energy chains; chainflex cables for moving applications
  • Requirements: high productivity around the clock, short loading times, low wear, reliability
  • Industry: printing sector, large-format plotters
  • Success for the customer: our energy chains and chainflex cables support Heleva's particularly short loading times and the smooth and precise movement of the lifting table.
Automatic feed system The Heleva feed system automatically transports print media from the pallet to the large-format digital printer. Plastic energy chains including chainflex cables support the smooth movement and ensure reliable operation.

Problem

Heleva is not just a sheet feeder for supplying large-format printers. Behind the scenes, an intelligent management system executes loading commands from the printer or sends it information about the media to be processed.
However, the focus is on transporting the print media, which weigh up to 20kg and can be 20mm thick, from the pallet to the large-format digital printer. A lifting table automatically aligns itself to the height of the stack. The suction cups take the sheets from the stack, place them on the table and align them perfectly for feeding. This cycle is repeated until the print queue is complete or the material on the pallet has been used up. Once the workflow has been configured, the process can run fully automatically and without supervision.
As large-format printers have reached a very high level of productivity and require a full-time operator due to their high speed, the feed systems run around the clock. For this reason, the repetitive feed process must be completely fail-safe, which also applies to the cables and cable guidance at the lifting table. Each time the suction cups are extended to the pallet and back, the cable guidance moves with them.

Solution

Heleva boosts the potential of the most advanced digital printers, making them productive around the clock while minimising the need for monitoring and increasing productivity. The automation of this relatively simple and repetitive process significantly increases the efficiency of print shops.
As the process runs autonomously and the necessary productivity can be achieved, a reliable solution for the cable guidance also had to be found. Many cycles required low-wear parts that support the smooth and precise movement of the lifting table and grippers. This is the only way for the media supply systems to be operated profitably.
Lightweight plastic energy chains are used to guide the chainflex cables for the power supply, even in combination with tight installation spaces and small bend radii. They enable Heleva's particularly short loading times and thus more competitive processes in the printing industry.
Automatic feeding system

Elitron, Giuseppe Gallucci, Monte Urano, Italy



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH