Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Durable plastic energy chains successfully replace festooning in waste cranes

In waste processing, the energy chains are used for 116m of travel.

In a waste disposal company in Belgium, the trailing cables were replaced by our e-chains in two travelling cranes. The project posed several challenges: the cranes had to cover travels of 116m - their speed was 2.5m per second with an acceleration of 0.5m per second. Both cranes use the same track, so they required two long e-chains running on top of each other in the same trough. These different loads could only be handled inadequately with trailing cables. With energy chains, supplied as completely pre-fitted readychains, the cable length could be reduced and the service life significantly increased.

Profile

  • What was needed: plastic energy chains, supplied as a completely pre-fitted readychain system, i.Sense Push/Pull Detection System to prevent failures
  • Requirements: high speeds (2.5m/s) and fast accelerations (0.5m/s2) were achieved in the cranes. In addition, a long travel of 116m, a tight bend radius and the presence of moisture and dust placed additional strain on the energy supply. 
  • Industry: Cranes
  • Success for the customer: by installing two e-chains, the required cable length and cable cross-sections were significantly reduced, resulting in major savings. In addition, the service life increased to 7.5 years for the e-chain and 10 years for the cables.
Energy chain in waste processing

Problem

MBS is a waste-processing company that operates a facility in Geel where bulky waste is handled by two travelling cranes with scrap grapples. The cranes installed in 2003 were initially equipped with festooning cable systems for the power supply. However, both the festooning cables and the trolleys suffered from the adverse operating conditions, including high speed (2.5m/s), fast acceleration/deceleration (0.5m/s2) and the presence of moisture and dust. In addition, the cables were vulnerable due to the extended length required to cover the 116m travel and the trolleys' tight bend radii. The abrupt accelerations and decelerations also very often caused the festooning system's cable trolleys to collide at high speed.
As a result, the cables and trolleys were often damaged, leading to costly unplanned production downtime. Although several attempts were made to improve the situation, the problem could not be successfully resolved.

Solution

In 2013, the operator MBS commissioned TCS to carry out preventive maintenance on the cranes. They determined that the installed festooning cable system was not suitable for this application. After TCS suggested our e-chains, the operator decided to install two of our 60m long energy supply systems with a floating moving end. This meant that significantly shorter cables could be used (half the track length instead of 1.2 times the track length) and the cable cross-section reduced, which led to major savings. In addition, the service life increased to 7.5 years for the e-chain and 10 years for the cables.By supplying the e-chains as a readychain system, i.e. as a pre-fitted cable guidance system complete with cables, the chain could be installed quickly and without long system downtimes.
Additional safety is also provided by an i.Sense push/pull force measurement, which monitors the entire system and switches off the crane in the event of an overload. This prevents damage to the chain and cables and thus costly failures, reacting to them before they can occur.

Waste-processing crane In this waste facility, the trolleys of two cranes travel over a length of 116m.
Energy chain and PPDS The e-chains installed today enable greater safety at lower costs. Among other things, this was achieved using a push/pull detection system (right side of image).
Festooning The trailing cables previously used not only required longer cable lengths and larger diameters, but were also more susceptible to faults due to the high travelling speeds.

TCS nv, Hakan Tiren, Houthalen-Helchteren, Belgium

More applications from different sectors can be found here

To vector award



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH