Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

dryspin® lead screw support block, fixed bearing with metallic threaded ball bearings

Product description
Corrosion-free bearing blocks for lead screws
dryspin® laser sintering bearing blocks
 
For the thread sizes 6 – 24mm, practical lead screw support blocks are available. Options for mounting with plain bearings or ball bearings (BB) with higher dynamics.  All lead screw support blocks, like the matching lead screw clamp rings, are supplied in hard anodised aluminium.
 
► Lubrication-free and maintenance-free
► Housing for lead screw support
► Mounting holes for your design
► Prepared for connection of accessories such as position indicators and manual clamps
► Laser sintering bearing blocks available for lead screws from 6mm diameter
► Versions for TR and DS thread
 
FL: fixed bearings with anodised clamping ring with right-hand threads and lubrication-free iglidur® plain bearings
LL: floating bearings with lubrication-free iglidur® plain bearings
LH: optional left-hand threads, only TR10, TR2, TR10, and TR3
 

_________________________________________________________________________________________
 
Why are there different versions?
 
The bearing arrangement has to fulfil the principle of clarity. Furthermore, the bearing must ensure the defined control of the force flow. If it does, the bearing is considered statically determined. There are various bearing options, such as the fixed floating bearing and the double-sided floating bearing.
 

Fixed floating bearing:
the fixed bearing clearly positions the shaft in an axial direction. The fixed bearing must therefore absorb both radial and axial forces and guide them into the surrounding structure. This can basically be fulfilled by a single bearing. The floating bearing corrects parallelism errors minimally and offers thermal expansion capability, which means that the cable is not stressed.
 
Advantages of fixed floating bearing
► No axial clearance
► Non-critical shaft expansion (due to  such factors as temperature)
► Suitable for changing axial loads
► Clarity of forces applied 
 

Double-sided floating bearing:
in a double-sided floating bearing, the lead screw is not clearly fixed in the axial direction. This means that without stressing the bearing, mechanical or thermal differences in length can be absorbed, but the lead screw is not protected against drifting. This has to be considered in particular when dealing with positioning applications.
 
Advantages of double-sided floating bearings:
► Cost-effective
► Low design cost
► Non-critical shaft expansion (due to  such factors such factors as temperature) in the area of clearance
 
Disadvantages:
► Not clearly fixed in the axial direction
► Not suited to changing axial loads
► Only if axial clearance does not impair function
 

_________________________________________________________________________________________
 
Versions 
 
Fixed bearing version (FL)

Depending on thread dimensions, this version has the clamping ring clamped into the lead screw itself or to the lead screw's outer diameter. For high helix lead screws, it is always the outer diameter that it is clamped to.
 
► Note: you can also choose a bearing block for your application that uses the measurement d1 for clamping onto the turned machined end.
 

Floating bearing (FL):
depending on the lead screw's dimensions, a machined end must be turned to the value d1. You can see below which dimensions this applies to. The floating bearing block merely supports the lead screw. This type does not prevent the lead screw from drifting.
 

Ball bearing type (BB):
this bearing block should always be used in case of highly dynamic applications, e.g. when a motor is involved
 

_________________________________________________________________________________________
 
Design tip for lead screw end machining:
 
Part numberd1 mm                                                                                                                              
SLS-16-LL12
SLS-16-LL12
SLS-18-LL12
SLS-18-LL12
SLS-18-LL12
SLS-18-LL12
SLS-20-LL12
SLS-24-LL14
SLS-S16-LL12
SLS-S18-LL12
SLS-S20-LL12

► Note on maximum load capacity: it can exceed the lead screw nut's maximum load.
Technical data

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH