After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Aluminium, clear anodised
Round, aluminium hard anodised
Round double rail, made from V4A stainless steel
Single rail round, made from stainless steel V4A
Single rail, round, hard-anodised aluminium
Double rail for camera slider
Linear guide system – extremely lightweight and strong
Standard adjustable clearance
Linear guide system – extremely lightweight and strong
Low-cost linear plain bearings made from iglidur® J260
Angular, made of zinc
Round, made of aluminum
Round, infinitely adjustable bearing clearance, liner material iglidur® J
Aluminium manual clamp
The linear guide for the smallest installation space
The installation size with the largest variety of carriages
Suitable for aluminium construction profiles
For high speeds with low loads
Round, made of aluminium, liner material iglidur® J200 with spring pretension
Round, made of aluminium, liner material iglidur® J with spring pretension
Round, infinitely adjustable bearing clearance, liner material iglidur® J200
Monday to Friday from 8:30 am - 5:30 pm.
24h