After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Aluminium, hard-anodised, suitable for unsupported applications, robust, corrosion-resistant, light
Aluminium, clear anodised
Hollow profile, aluminium, clear anodised
Aluminium, hard anodised
Round, aluminium hard anodised
Round double rail, made from V4A stainless steel
Single rail round, made from stainless steel V4A
Single rail, round, hard-anodised aluminium
High profile rail, round, hard-anodised aluminium
Manual clearance adjustment, manual clamp
Heavy duty for extreme conditions
Compact for tough applications
Miniature guide carriage – standard
Guide carriage, assembled, square
Assembled guide carriage, round
Mono-slide carriage, anodised aluminium
Hybrid carriages with 4 single roller bearings for horizontal installation
Hybrid carriages for lateral installation
Linear guide system – extremely lightweight and strong
Torque resistant, very light
Q20 pillow block
Pillow block Q20, tandem
Linear plain bearing, round flange
Linear plain bearing, round flange, tandem
Round, zinc die-casting
Tandem, round, anodised aluminium
Round, of zinc die-casting, with spring pretension
Round, made of stainless steel, liner material iglidur® J200 with spring pretension
Round, infinitely adjustable bearing clearance, liner material iglidur® J200
Monday to Friday from 8:30 am - 5:30 pm.
24h