After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The linear guide for the smallest installation space
The installation size with the largest variety of carriages
Suitable for aluminium construction profiles
Standard guide rails
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Round double rail, made from V4A stainless steel
Single rail round, made from stainless steel V4A
Single rail, square, hard-anodised aluminium
High profile rail, square, hard-anodised aluminium
Linear guide system – extremely lightweight and strong
Standard adjustable clearance
Linear guide system – extremely lightweight and strong
Round, made of stainless steel AISI 316 precision casting
Hybrid roller bearing with a plain bearing-supported plastic roller
Hybrid roller bearing with two angled plastic rollers
Hybrid roller bearing made form stainless steel with double rollers
Round, made of stainless steel, liner material iglidur® J200 with spring pretension
Round, made of stainless steel, liner material iglidur® J with spring pretension
Round, infinitely adjustable bearing clearance, liner material iglidur® J200
Monday to Friday from 8:30 am - 5:30 pm.
24h