Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® slot nuts for mounting

  • Variable positions
  • Ideal for drylin® limit and reference switches
  • Suitable for T-slots of the drylin® WSX high-profile rail
  • Secure retention
  • Can be retrofitted
Product description
For the drylin® W high-profile rail, slot nuts offer variable ways of fastening of B. sensors and proximity switches. The robust profile rail is the basis of SAW linear modules as well as ZLW toothed belt axes and has up to five T-slots for mounting slot nuts. Moreover, slot nuts are used as a fastening option in the case of drylin® Q linear carriages. Roll-in slot nuts are available for retrofitting in closed T-slots.
 
  • Variable positions
  • Ideal for drylin® limit and reference switches
  • Suitable for T-slots of the drylin® WSX high-profile rail
  • Secure retention
  • Can be retrofitted
Our slot nuts are suitable for:
Part No.Suitable for rail profileLinear module
NOR-20602WSX-06-30, WSX-06-60SAW-0630, SAWC-0630, SAW-0660, ZLW-0630
NOR-20602WSX-10-40SAW-1040, SAWC-1040, ZLW-1040
NOR-20602WSX-10-80SAW-1080, ZLW-1080
NOR-20602AWMQ-12/20QWE-01-12, QWE-01-20
NOR-20602WSX-16-60SAW-1660, ZLW-1660 (side slots)
NOR-20605WSX-16-60SAW-1660, ZLW-1660 (bottom slot)

NOR-20613*
*Optionally available: retractable utility block (M4) for retrofitting
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH