Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

iglidur® A350, filament for 3D printing

  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Temperature-resistant up to + 180 °C
  • Suitable for autoclave
  • Processable with high-temperature 3D printer
Product description
The food conformity declarations and data sheets for the iglidur® A350 can be found in the download area.

Food-safe high-temperature filament, FDA-compliant

iglidur A350 is an abrasion-resistant, high-temperature filament developed for the food and packaging industry. As such, the raw material is compliant with EU 10/2011 and FDA food contact regulations and has the industry standard blue colour. It is temperature-resistant up to 180 °C, fire-retardant according to UL94-V0 and can be sterilised with superheated steam. Due to its high processing temperature of 340 – 360 °C and a compulsory installation temperature of min. 160 °C, a high-temperature 3D printer is required for processing.
The filament is very sensitive to moisture and should be stored in a drying container and actively dried regularly. iglidur A350 is available as injection moulding material, bar stock and 3D printing material.

Tip: iglidur A350 complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors

When to use it?
  • For applications in the food industry with high application temperatures of up to 180 °C
  • From prototype to volume production: iglidur A350 is available as 3D printing filament , from Bar stock and in Injection moulding
When not to use it?
  • When high wear resistance at high temperature loads is required
  • If, in addition to high application temperatures, high strength is also required or complex parts are to be produced (→ iglidur RW370)
  • If your existing 3D printer does not have a build chamber heater (→ iglidur i151)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH