Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Bonding agent for tribofilaments

  • Ideal for tribofilaments iglidur i150, iglidur i151, iglidur i180, iglidur i180-BL, iglidur i190 and iglidur J260
  • Good adhesion of the parts on the print bed
  • Easy detachment
Product description
The igus adhesion agent for iglidur tribofilaments offers secure adhesion of the component on the print bed, but also ensures easy detachment after printing. The adhesion agent (powered by Magigoo) was developed as a simple solution especially for iglidur tribofilaments to improve the adhesion of these filaments on different printing plates. It is easy to apply and can be removed with warm water without residue at any time.
 
Application:
  • Lightly tap the bottle a few times on the print bed to activate the flow of the adhesive agent (do not press on the bottle)
  • Spread the adhesive agent over a large area or the required area and allow to dry. The yield of a bottle can be increased by economical application
  • After the printing process, wait until the print bed has cooled down - then the components detach themselves from the plate
  • The adhesive agent should be refreshed with a damp cloth or reapplied between printing processes
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH