Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Flat linear robot | DLE-FG-0002 | Workspace 300 x 300 mm

Product information
  • Payload up to 8.0 kg
  • Working area 300 x 300 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
Product description
Flat gantry robot
For a wide variety of tasks, igus offers robot portals as surface, line and room portals. igus portals contain pre-configured drylin linear modules and linear axes with igus stepper motors as well as all components required for self-assembly.

Application examples
Typical applications of our drylin® area portal robots are pick and place, conveyor belt picking and stacking tasks in two-dimensional space. In most cases, the area portal robot offers the platform on which our customers build their application. In the case of area portal robots, these are often structures that are used to inspect components, for example in quality assurance.

X axes
consisting of: two drylin® ZLW-0630 toothed belt axes, basic version, toothed belt tension 75 N, feed rate 54 mm/rev, aluminum profile, surface: hard anodized, neoprene toothed belt, black, guide carriage with a length of 100 mm, traverse made of plastic, driven by an igus stepper motor in size NEMA17 with stranded wires and JST connectors (without encoder), mechanically synchronized by an aluminum vertical shaft AWMP-10

Y axis
consisting of: drylin® ZLW-0630 toothed belt axis, basic version, toothed belt tension 75 N, feed rate 54 mm/rev, aluminum profile, surface: hard anodised, neoprene toothed belt, black, guide carriage with a length of 100 mm, traverse made of plastic, driven by an igus stepper motor size NEMA17 with stranded wires and JST connectors (without encoder)

Control system
The igus® Robot Control software enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, such as delta robots. The portal robot can be controlled directly with all its advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us as an option. A master control is not necessary.

If you want to use your own (robot) controller, that's no problem either.
It is possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor control. With this control architecture, you need a motor control and an additional master control for each linear axis or motor, which controls the coordination of the movement. You then have to program the inverse kinematics for the delta robot yourself in your development environment.
The motor controls are not part of the article and can be purchased from us as an option. A master controller is currently not offered by igus.

Optional accessories
Cable set for 2-axis kinematics in 3, 5 or 10 m, igus® Robot Control for Gantry robots or Other dimensions available upon request sold separately.

Further information
This portal is also available in a version with encoder motors. Article number DLE-FG-0001.
In addition, other strokes up to 3 m are available as standard and after technical testing also up to 6 m and 100 kg.
If you are unsure whether you can use the product as desired, please contact us or use our Linear robot configurator (beta).
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH