Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin HSQ | Lift/swivel unit | Stranded wire version

Product information
  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with stranded wire
Product description
HSQ | Lift/swivel unit | Stranded wire version
The drylin® lift/swivel unit is based on a rack and pinion drive with a coated aluminium square profile and a low friction element with integrated teeth to hold the toothed belt. The mounting of the two directions of movement is done with bearing elements made of iglidur® high-performance polymers and is completely lubrication and maintenance-free. The combination of polymer and aluminium ensures an extremely easy assembly and can be configured ready to install with a drylin® E stepper motor.
 
  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motor with stranded wire
  • Product is supplied without pipetting head

Application examples
Typical applications of our telescopic actuator. Textile industry, actuators, windows, rehabilitation technology, lane adjustments, inspection technology, medicine and pharmaceutical technology

Each axis can be separately operated with one control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or motor and an additional master control system, which controls the coordination of the movement. The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus.

If you are not sure whether it fits your application, feel free to contact us for a demo. Further strokes and other special solutions are possible upon request.
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH