Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

rol e-chain® 4040RHDB | Guide trough made of aluminium [Travel: 25-200m]

1 complete set consists of:
 
4040RHDB series rol e-chain® (2m pieces)
+ mounting brackets
+ aluminium guide trough with glide bar
+ aluminium guide trough without glide bar
+ screwdriver
+ floating moving end (FTA)
+ separators
+ strain relief

* grey-marked products are optional:
+ smart condition monitoring with smart plastics 
Product description
Roller e-chain 4040RHDB
  • Heavy-duty, long travel
  • Rolling instead of sliding: low forces, low wear
  • Considerable reduction of the drive power to less than 25% for e-chain® movement.
  • Large pin/bore connection
  • Reinforced side sections
  • Stable rectangular stop-dog
  • Torsional strength through undercut design
  • Optionally with smart plastics for permanent status monitoring of the entire travel
Typical industries and applications: Crane systems, bulk handling/conveyor systems, mining, shifting systems

Why buy a complete set instead?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We can assemble the complete energy chain set.  All important components are carefully selected and matched to each other - from energy chains and mounting brackets up to guide troughs
Technical data
Downloads

Consulting

Photo
Yap Han Song (Denis)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH