Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Universal Robots kit for UR3(e)

  • 1 Mounting bracket with strain relief
  • 1x cobot clamp with mounting bracket and strain relief
  • 2x cobot clamps with mounting bracket, no strain relief
  • Suitable length of TRE.30.B or TRE.40.B e-chain (correct length to install a 6th axis clamp)
Product description
The COB clamps are specially developed for use on the Cobot and offer maximum strength, in combination with sufficient flexibility. The adjacent side of the fastening clamp is designed to be flexible and therefore adapts to any mounting position on the robot. This enables the best possible fixation for every possible fixation point. The Velcro tape supplied has a silicone-free coating and can therefore also be used in special environments like painting areas. The easy design of the TRE energy chain allows cables and hoses to be pushed into or removed from the outside of the energy chain. This is particularly helpful for pre-assembled cables with larger connectors.
In addition, the energy chain is easy to shorten or lengthen, making it perfectly adjustable for a wide range of applications.

USPs of this e-chain:
  • Very easy to fill
  • High torsional strength
  • Easy to shorten and lengthen
  • Flexible to attach to any position on the robot
  • Silicone-free
Technical data
Accessories
Downloads

Consulting

Photo
Yap Han Song (Denis)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH