Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Polymer Rotation Module PRM - complete set [rotation angle: up to 360°]

1 complete set consists of:

igus® energy chain with reverse bend radius
+ mounting brackets
+ guide trough
+ separators
+ strain relief

Recommended mounting position: floor
Product description
The polymer rotation module PRM is a plastic trough for, for example, smaller measuring and handling machines. The guide is also suitable for camera applications. It requires no sliding contacts and is protected against corrosion. Mounting on the floor is recommended.

Technical data:
  • Maximum angle of rotation: 360° 
  • Outer diameter: from 200mm to 500mm

Availability:
  • e-chains series E2i.10 (PRM200 + PRM300)
  • e-chains series E2i.15 (PRM400)
  • e-chains series E4.21 (PRM500)
Why would I rather buy a complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We can assemble the complete energy chain set.  All important components are carefully selected and matched to each other - from energy chains and mounting brackets up to guide troughs.
Technical data
Downloads

Consulting

Photo
Yap Han Song (Denis)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH