Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Solid polymer linear bearings drylin® WJBMP-01

  • Lightweight design for higher productivity and energy-efficient applications
  • Four times lighter than the standard made of zinc die-casting
  • Two times lighter than aluminium
  • Six times lighter than stainless steel
  • Material: iglidur® JB
Product description
The first drylin® W linear bearing completely made of polymer. The reduction in dead weight makes the end product lighter.

Tech up:
  • Lightweight design for higher productivity and energy-efficient applications
  • 4x lighter than the standard made of zinc die-casting
  • 2x lighter than aluminium
  • 6x lighter than stainless steel
Cost down:
  • Manufacturing with the injection-moulding method
  • Simple and quick assembly on the rail
  • Liner and linear bearing housing in one component
  • Easy support due to one-piece design
  • Fail-safe with emergency running properties
Proof:
  • Tested: Application range of iglidur® JB min. 0°C to max. +60°C long-term
  • Tested: Linear carriage with zinc die cast bearing 290g, linear carriage with polymer bearing 166g, 42.8% savings
Sustainbility:
  • 100% lubrication-free operation
  • Metal-free linear bearing
  • Lightweight, emission-optimiseddesign
  • No contamination in the application environment
Technical data
Accessories
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH