Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® mounting bracket for drylin® ZLW

Product information:
  • Available for drylin® SAW(C) & ZLW
  • Material anodized aluminum
  • connection options. T-slot profile/linear axis/initiators
  • Freely positionable
  • Fast assembly without drilling
  • Including fastening material

Optional accessories:
  • Line gantries
  • Flat gantries
  • Room gantries
Product description
New assembly brackets are available for fastening drylin® ZLW toothed belt axes to aluminum construction profiles. The holders also offer the option of accommodating initiators. Simply a new and very practical option to fasten ZLW linear axes in a time-saving manner.

Fast assembly in 3 steps
  • Step 1: Mounting the holder on the T-profile
  • Step 2: Put on the ZLW unit
  • Step 3: Attach to the sliding blocks on the side
  • Step 4: Done

The mounting brackets are available for drylin® construction profiles WSX, spindle axes SAW(C) & toothed belt axes ZLW in sizes 0630/1040/1080/1660.
The material consists of anodized aluminum.
 
Part No.    Construction profile  Suitable for linear module  Toothed belt axis  
AK-0037 WSX-06-30SAW(C)-0630ZLW-0630
AK-0038WSX-10-40SAW(C)-1040ZLW-1040
AK-0039WSX-10-80SAW-1080ZLW-1080
AK-0040WSX-16-60SAW-1660ZLW-1660
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH