Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Pneumatic rotary feed-through with suction lifter

Product information
  • Stroke: 17 mm
  • Payload: 300 g
  • 360° infinitely rotatable
  • Non-rotating
  • Max. 500 rpm
Product description
Pneumatic rotary feedthrough with lifting suction cup
The pneumatic rotary feedthrough is an additional axis that offers an extra degree of freedom in movement. It can be used for delta robots or Cartesian robots, for example.
With the pneumatic rotary feedthrough, you get an extra rotary axis including a suction pad with a small Z-stroke at the tool center point.

Characteristics:
  • 360° infinitely rotatable
  • Encoder (closed loop ready)
  • max. 500 rpm
  • incl. suction cup DHS2017-S
  • incl. suction cup SN-M5-DM22

Application examples
Typical applications of our linear module. Pick & Place with and without rotary movement

Robot control for an easy introduction to automation
The pneumatic rotary union is compatible with the igus Robot Control. The igus Robot Control enables simple and intuitive robot control and programming. The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.


If you want to use your own (robot) controller, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor control. With this control architecture, you need a motor control and an additional master control for each linear axis or motor, which controls the coordination of the movement. The motor controls are not part of the article and can be purchased from us as an option. A master controller is currently not offered by igus.
If you are not sure whether it suits your application, please contact us for a demonstration.
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH