Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Robot cell for all igus robots - Size: Medium

Product information
  • Suitable for igus® jointed arm, SCARA, Delta and gantry robots
  • Dimensions: 1,000 x 880 x 2,030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display and CE documentation
  • Robot and control cabinet are installed by igus
  • Energy chains not included in the price
Product description
Modular, simple and scalable
Depending on requirements, the robot cell can be used as a stand-alone module or combined with several cells to form a more complex production line. The robot cell made of aluminium profiles is designed for different robot types such as articulated arm, delta, SCARA or gantry robots. The compact but stable design with optionally integrated igus® Robot Control and matching kinematics allow uncomplicated and fast positioning in space.

Possible applications:
  • Component separation
  • Gluing cell/automatic machine
  • Assembly cell/automatic machine
  • Sorting cell/automatic machine
 
Maximum function in minimum space
The cell requires a floor space of about 1m2. This area is made up of the dimensions 1,000 x 880 x 2,030 mm (L x W x H).
Due to the high degree of standardisation, the cells can be equipped with a wide variety of components. On the other hand, you have full flexibility for later repurposing if requirements change. This saves money and conserves resources.
 
The purchase includes the necessary electronics such as emergency stop, start and stop display and CE documentation. 
The robot and the control cabinet are installed by igus. The price does not include attachments such as energy chains.
We would also be happy to create an individual robot enclosure for you, please contact us.

ROBOCUBE-0101 - With kinematics integration
If you purchase a robot with a controller, the robot and the control cabinet will be installed and wired by igus.
The price does not include the robot itself.

ROBOCUBE-0101-02 - With kinematics & energy chain integration
If you purchase a robot with a controller + energy chains, these components will be installed and wired by igus.
The price does not include the robot itself.
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH