Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin SLWC-0620 miniature linear module with lead screw stepper motor

Product description
Small motorized linear module for the smallest installation space

Are you looking for a linear module for the smallest installation space that can implement motorised adjustments? Then you will find what you are looking for here! The SLWC-0620 linear module is based on the torsion-resistant drylin W double rails WS-06-20. It has a robust linear slide with integrated bearing foils and threaded nut, combined with a drylin E spindle motor. The direct spindle bearing in the stepper motor saves valuable installation space on the motor flange and coupling.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Available in two versions, with silver anodised components, or anti-reflective in black anodised


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Supplied ready for installation and connection with a stroke length of up to 250 mm


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Tested in the igus laboratory: Steep thread DS6.35x2.54 mm, dyn. axial force 100 N, stroke length 150 mm, feed 0.06 m/min, speed 25 1/min, 50 % duty cycle, minimum service life 43,967 double strokes


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • 100 % lubrication-free



    Technical data
    Downloads

    Consulting

    Photo
    Ong Liang You (Ryan)

    Write e-mail

    Shipping and consultation

    In person:

    Monday to Friday from 8:30 am - 5:30 pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH