Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin ZLX high performance linear module with toothed belt

  • Toothed belt axis of the new generation
  • Particularly easy system integration
  • Robust high profile
  • max. stroke length: 3500 mm
  • Including electric motor on request
Product description
ZLX - Better performance for toothed belt axis

Discover the new generation of compact linear axes. The high profile of this axis has been developed with a completely new geometry. A robust, corrosion-resistant, clear anodised profile that makes it very easy to connect to aluminium construction profiles. It has a large number of grooves for attaching accessories. The outer profile is characterized by a simple and very robust connection of electric motors to the deflections. The heart of the movement is the drylin W linear guide in size 16, which is integrated inside the profile. The carriage design offers variable fastening options thanks to grooves and sliding blocks that are completely protected from external influences. In addition, the belt tension can be easily adjusted without dismantling individual components. The linear plain films made of iglidur J200 offer a long service life with fast and slow adjustments. Combined with a wide, coated timing belt with a large deflection diameter, the ZLX achieves the best possible performance values. The ZLX toothed belt axis can be used both in individual operation or in combination in various portal superstructures (XX, XXY, XXYZ).
 
    Tech up:
    • Higher performance thanks to larger deflection radii on the internal timing belt


    Cost down:
    • Simple and cost-saving mounting options directly on the axis


    Proof:
    • drylin W, size 16 angular, 2 rails, 4 bearings, horizontal mounting position with load 150 N, acceleration 1 m/s², speed 1 m/s, max. Max. travel distance 25.253 km


    Sustainability:
    • 100 % lubrication-free



    More special features of the axis
    • Modular, quick and easy connection of the ZLX toothed belt axis Axis, large grooves
    • Smaller grooves as screw-on point for various accessories
    • Initiator position can be variably selected via the profile length
    • Grooves on the carriage plate for easier connection of customer parts
    • Various motor and gearbox combinations are possible
    • The drive can be realized via an expanding mandrel coupling or a plug-in shaft
    • Protected drylin W linear guideways
    • High resistance to deflection

    Technical data
    Downloads

    Consulting

    Photo
    Ong Liang You (Ryan)

    Write e-mail

    Shipping and consultation

    In person:

    Monday to Friday from 8:30 am - 5:30 pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH