Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglidur® R

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of iglidur® R
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
Product description
igubal® flange bearings
 
igubal® flange bearings have been developed for supporting the centre or ends of shafts.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
 
Here, the spherical ball is manufactured from iglidur® R, which is a low-cost material with low coefficients of friction and good wear resistance at low to medium loads.
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation

Typical application areas
  • Plant construction
  • Automation
  • Agricultural machines
  • Mechanical engineering
  • Food industry
     
    You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80 °C
  • If an integrated adjusting ring is required
  • If diameters above 30 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product
Application areas
 
Since igubal® flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or clean room environments. As a result, igubal® flange bearings are used for instance in wash-brush controls, in facade sunscreen systems, in material handling technology and in bakery equipment.
 
Assembly
 
The 2-hole igubal® flange bearings are provided with elongated holes that facilitate a trouble-free readjustment. A precise alignment of the bearing housing is not required as the flange bearing automatically compensates for error. Special adjusting rings can be used to fix the shaft.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Photo
Zhao Ming Luo

Product Manager

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH