Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

iglidur® JVFI, clearance-free prestressed bearing with flange, imperial

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
Product description
iglidur® JVFM - Clearance-free prestressed bearing
iglidur® JVFM bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglidur® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
 
When to use it?
  • When a radial and/or axial preload of bearings is required
  • When a rattle free bearing in the unloaded state is required
  • When you need a zero clearance feel
When not to use it?
  • When a bearing version with reduced clearance is needed 
  • Please contact us
  • When the pretension has to withstand high radial forces
  • When absolute clearance-free feature is required at high loads
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data

Consulting

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH