Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

dryspin® flange lead screw nut, high helix thread, RFRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
Product description
Lead screw nut made of iglidur® R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur® R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and low-noise running behaviour.
Other advantages include:

 High wear resistance at low loads
 Soft material - vibration-dampening
Application range up to +90°C upper long-term application temperature
 Permissible permanent surface pressure in the threads 0 - 2.0MPa


___________________________________________________________________________________________________________________________

All our lead screw nuts are made of the wear-resistant iglidur® high-performance polymers.
There are seven different standard materials available for different purposes: iglidur J - high efficiency at all speeds, iglidur J350 - for temperatures up to +150°C, iglidur A180 - FDA-compliant for the food and pharmaceutical industry, iglidur E7 - for high speeds with low loads, iglidur R - anti-oscillation and anti-vibration, iglidur J200 - the best counter partner for aluminium and iglidur W300 - for heavy-duty applications. 

This gives you the following advantages according to the materials:
100% lubrication-free and maintenance-free
Durable and robust in adverse environments
Chemical resistant and mould-free
Quiet and vibration-free travel
PTFE-free
FDA compliance through A180
Withstanding high loads
Long-term use in temperature ranges from -20°C to +150°C

The base material is additionally reinforced with technical fibres or fillers. The solid lubricants are microscopic particles, embedded in millions of tiny chambers of the material. This is adequate to sufficiently lubricate the immediate surrounding area and to reduce the friction of the system. These additives significantly stabilise our lead screw nuts for wear resistance.

In addition to a large selection of standard materials for lead screw technology, igus also offers a wide range of variants in the lead screw nut geometry itself:
Cylindrical lead screw nuts
Cylindrical lead screw nuts with spanner flats
Flange lead screw nuts
Flange lead screw nuts with spanner flats
Heavy-duty lead screw nut geometry
Cylindrical injection-moulded lead screw nuts
Injection-moulded lead screw nuts with flange
Technical data
Accessories
Downloads

Other solutions

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH