Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

dryspin® trapezoidal lead screw, right-hand thread, stainless steel

  • Outer diameter: 8-50mm
  • Pitch: 1.5-8mm
  • Single start
  • Self-locking
  • Our dryspin® dimensions are suitable for 1:1 replacement: DS10x2, DS10x3, DS12x3, DS14x4 and DS18x4
  • Material: stainless steel
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
Product description
Trapezoidal lead screws of the dryspin® lead screw technology
Lead screws are machine elements that are used to convert a rotational movement into a linear motion. The trapeziodal lead screws and lead screw nuts from igus® are based on the principle of lubrication-free linear technology. The specifications and geometries of drylin® lead screw technology, which are tailored to the plastic nut and trapeziodal lead screw, guarantee even longer service life and efficiency.

Benefits of dryspin® trapezoidal lead screws
► 100% maintenance-free dry operation
► Low-noise and vibration-free operation
► Resistant to dust and dirt
► 100% corrosion-free
► High efficiencies
► Cost-effective purchase
► Fast delivery times

The trapezoidal thread corresponds in cross section to an isosceles trapezoid with an angle of 15°. The thread angle is 30°. Compared to normal threads, it has trapeziodal lead screw a larger diameter and a larger pitch. The pitch angle is smaller than the arctangent for single start trapeziodal lead screws. Thus, self-locking is given. Two-start lead screws, on the other hand, are not self-locking. 
Technical data
Downloads

Other solutions

Consulting

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH