Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

DIY with our 3D printer components

Do you need components for your DIY 3D printer - a so-called self-made 3D printer? You can get the right components to build your 3D printer with igus: energy chains that extend machine operating times. drylin linear bearings are virtually silent and dryspin lead screw nuts enable an efficient and precise adjustment of the print bed. Whether it's the smallest installation spaces, tightest bending radii or short assembly times, in our wide product range you will always find the right components for your self-made 3D printer.

Energy supply made easy with the following components:


E2 micro

Energy chain E2 micro, for small printers without additional cables

  • Ideal for x-, y- and z-axis
  • Designed for confined installation spaces
  • Inner heights of 5 to 15.6mm, variable inner widths
  • Cable friendly: very smooth contours ensure the best possible cable life
Go to online configurator
 
Buy now
Energy chain E2.15

Energy chain E2.15 with higher interior 

  • Ideal for x-, y- and z-axis
  • Designed for confined installation spaces
  • Inner height = 14.4mm, variable inner widths
  • Cable friendly: very smooth contours ensure the best possible cable life
  • Dirt-repellent outer contour
Go to online configurator
 
Buy now
Control cable CFSOFT1

chainflex control cable CFSOFT1

  • For heavy-duty applications
  • Outer jacket: PVC
  • Flame-retardant
  • Silicone-free
  • Oil resistance: oil-resistant (based on DIN EN 50363-4-1)
Go to online configurator
 
Buy now


I-150PF filament

iglidur I150-PF, 3D print filament

  • Easy to process
  • High abrasion resistance at low sliding speeds
  • Suitable for all 3D printers
  • Good mechanical properties
Buy now
drylin W

drylin W profile rail guides

  • 100% free of maintenance and lubrication
  • Dirt-resistant and tough
  • Easy installation
  • Low weight and silent operation
  • Great variety of rails
Go to online configurator
 
Buy now
drylin® R linear slide bearing RJ4JP-01 drylin R linear slide bearing RJ4JP-01
  • Alternative to ball bearings with Japanese dimension
  • Quickly assembled
  • Secured by circlips
  • Plain bearing material: iglidur J4
Go to online configurator
 
Buy now


drylin trapezoidal lead screw

drylin trapezoidal lead screw, right-hand thread, C15 steel 1.0401

  • Material: C15 steel (1.0401)
  • Thread direction: right hand
  • Type of thread: trapezoidal thread: absorption of higher axial forces
Go to online configurator
 
Buy now
drylin trapezoidal lead screw nut with flange

drylin trapezoidal lead screw nut with flange, JFRM

  • Material: iglidur J
  • Thread direction: right hand
  • Type of thread: trapezoidal thread: absorption of higher axial forces
  • Cylindrical lead screw nuts with flange
Go to online configurator
 
Buy now

BB One - XYZ self-made 3D printer

The BB version serves as an application example for your energy chains and linear guides with the following features:

  • Cost-effective
  • Directly from the manufacturer's stock
  • Calculate service life online
  • Up to 36 months guarantee
  • Made in Germany by the world's market leader for plastic energy chains
  • Proven in thousands of applications for more than 50 years

Order a free sample!

Are you interested in our products, but would like to see them yourself first before making a final decision? Then please order a free sample from us.

Energy chain sample

Energy chain sample
Order now!

Linear bearings sample

Linear bearings sample
Order now!

3D printing sample box

3D printing sample box
Order now!

Customer application examples

You might also be interested in this

3D printing service

3D printing service

Blog: build your own 3D printer



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH