Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

E2/000 e-chain® as clamp version - two-part

E/2000 bow chains For the e- chains® standard – the igus® E2/000 system is now available as a product range with snap-open clamps for the series 2400, 2600 and 3400. By using clamps instead of crossbars the interior of the e- chain® can be enormously enlarged, so that even large suction hoses can be safely guided. Due to the range of special cable-friendly interior separators, the filling space can be subdivided, which enables a combination of cables and hoses from the modular system according to your requirements.
 

Suitable for hoses with an outer diameter of max. 80 mm.

Optionally openable along the inner or outer radius, swivelling.

Matching modular interior separation for optimal segmentation of the interior.

Cable-friendly design of clamp and interior separation.

High holding force of the clamp.

E2000 Increased interior space, secure seat of separators and interior separation, also when the e-chain® is open.
chain Product range available with snap-open clamps for the Series 2400, 2600 and 3400.
E2000 Special snap-open mechanism, open along left or right.

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction

Joining and separating of chain links, filling of the E-Tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

e2000

Series 2400/2500/2450

Inner height hi: 41 mm
Inner widths Bi: 50 - 100 mm
bending radii R: 75 - 250 mm
Pitch: 33.3 mm
e2000

Series 2600/2700/2650

Inner height hi: 56 mm
Inner widths Bi: 75 - 150 mm
bending radii R: 100 - 250 mm
Pitch: 33.3 mm
e2000

Series 3400/3500/3450

Inner height hi: 85 mm
Inner widths Bi: 100 - 200 mm
bending radii R: 125 - 300 mm
Pitch: 67 mm

The E2 standard

Quickly opened from the right or left with a screwdriver or by hand - opening mechanism accessible from above

Lightning fast installation using thumb - safe seat without additional closing mechanism

The separators and interior separation sit safely, even when the e-chain® is open

Excellent mechanical stability; design and material provide long service life

Typical industrial sectors and applications

General construction machinery

Materials-Handling Technology

Construction machinery

Wood machines

Machine tools

Glass machines

Plastic machines

Long travels

Semiconductor

Theater and entertaining industry

Vehicles

And much more


Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH