Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
iglidur AC500 plain bearings

Suitable for high temperatures

iglidur AC500 plain bearings for the food industry

iglidur AC500 is a further development of the A500 material, which is detectable and has an optimised service life. Plain bearings made of AC500 have been certified for use in direct contact with food. They exhibit an exceptionally good chemical resistance and are suitable for heavy-duty use in machinery for the food industry. The use of cleaning agents where AC500 plain bearings are in use is therefore not a problem.


Tech up

Tech up

  • Wear-resistant material for the food area
  • Suitable for high operating temperatures
  • FDA and EU10/2011 compliant
  • Visually detectable
Cost down

Cost down

  • Maintenance-free properties reduce costs for lubrication and maintenance
  • iglidur AC500 achieves better wear results than iglidur A500 in many applications
  • More cost-effective than comparable solutions made of stainless steel
Proof

Proof

In the test, the wear of iglidur A500 and iglidur AC500 was investigated in a rotation test, p= 1MPa, v= 0.3m/s.
 
Wear test with 304 SS shaft

  • iglidur A500: 0.49μm/km
  • iglidur AC500: 0.19μm/km
Wear test with high grade steel shaft
  • iglidur A500: 0.54μm/km
  • iglidur AC500: 0.16μm/km
Sustainability

Sustainability

igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.
 


Bottling machine with wear-resistant plain bearings made of iglidur material

Continuous operating load and problem-free cleaning

We have developed iglidur AC500 for this purpose​

AC500 was developed for the food and beverage industry. It can be exposed to high temperatures and is also extremely resistant to chemicals. Disinfection and sterilisation of a machine is therefore not a problem for the AC500 plain bearings. At the same time, the plain bearings offer the very best performance with a low coefficient of friction and wear. Its blue colour also makes the material easily detectable in use. AC500 plain bearings are ideal, e.g. for use in bottling plants.


Our expert will explain the advantages of iglidur AC500 plain bearings


Consultation regarding iglidur AC500

Contact igus now Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Order now for free!

What is iglidur?

iglidur plain bearings under scrutiny What do iglidur materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.
iglidur materials under scrutiny


Consulting

I look forward to answering your questions

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH