Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Pneumatic stacking robot: precise bearing technology for the gripper system

drylin W linear guide and igus bearings enable reliable stacking in robot applications

This robot stacks industrial containers on top of each other. Speed and precision are essential for this application. The developers therefore decided to implement the gripping system with the help of the drylin W linear guide and iglidur plain bearings from igus. At the tip of the pneumatically driven gripper system, igubal pillow block bearings ensure optimum guidance.

Profile user report

  • What was needed: igus drylin W linear guide, igubal pillow block bearing
  • Requirements: Lightweight application with simultaneous high performance under high weight load, reliability
  • Industry: Material handling
  • Success for the customer: igubal pillow block bearings are a strong and lightweight solution, are reliable and have enabled a significantly lower centre of gravity in the machine compared to conventional metal bearings; the drylin W linear guide are a strong and at the same time lightweight system that enables fast and reliable accommodation of the containers
Robot solution at a glance

Problem

As part of the international high school competition "FIRST Robotics Competition", the participants are given tasks each year that are to be solved by the individual teams using specially developed designs. The task in 2015 presented the participants with the problem of stacking six industrial picking containers on top of each other and finally placing a recycling container on top of the tower. The containers themselves weigh around 3.5kg each and the container weighs a further 5kg. After a construction phase lasting several weeks, each team finally has two minutes and 15 seconds to collect points by tackling the task, which ultimately decides the winner. 
The challenge here was to achieve precise centring of each container on the previous one and, at the same time, to be able to achieve such stability with the design that the weight loads could be carried.

Solution

For the moving components in the robotics solution, the Roseville Robotics team decided to use an igus linear guide and pillow block bearings for the gripper system, which is operated by pneumatics. The entire gripper system is lifted up to the tip by using igubal pillow block bearings located at the top of the robot.
The drylin W linear guide and bearing form a strong yet lightweight system that ensures fast and reliable picking of the order picking containers. The igubal pillow block bearings are a strong and lightweight solution that is reliable and allows the centre of gravity to be significantly lowered compared to typical metal pillow block bearings. Weight and reliability are important to us and the igus products fulfil these requirements.
The participants at Roseville Robotics came up with the idea of using the igus components after already using a flanged bearing from igus to replace a very heavy metal bearing in a robotic solution in 2009. The solution worked for many hundreds of hours in applications with heavy lateral loads and very high speeds, without any recognisable wear.


Stacking robot with drylin W linear guide Close-up view of the gripper system, which uses igus drylin W linear guides and igus bearings.


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH