Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

First plastic wave energy converter that moves reliably with iglidur

Profile

  • What was needed: plain bearings for mounting the flaps in the Volta wave energy device
  • Requirements: resistance to wear, corrosion and salt water, low moisture absorption, cost-effective
  • Area of application: renewable-energy/hydropower industry
PolyGen Ltd in Chesterfield specialises in the development of high-density polyethylene wave energy converters. The Volta wave energy device is the world's first instrument for generating renewable energy from ocean waves that is made predominantly of plastic. Its special feature: flexibility. In a storm, the construction bends, which makes it more durable compared to existing designs.
PolyGen wave energy converter

Problem

The system works with several large flaps that convert the wave energy into hydraulic energy, which is then converted into electricity with the help of a turbine. Each flap is connected to the carrier system via two axes. The bearing points of the axes are located directly under the water surface - i.e. where the wave power is strongest. Due to the high mechanical stress and the corrosive salt water, it was impossible to use conventional metal bearings. The developers at PolyGen, who are themselves very familiar with the technical advantages of plastic, were open to bearings made of plastic from the start.
 

Solution

With the support of the plain bearing experts from igus, the ideal solution was found: iglidur plain bearings made of the material H370, which was specially developed for wet environments. The material is characterised by particularly low moisture absorption and high wear resistance under water. By using the readily available 40mm flange variant, PolyGen was also able to significantly simplify the hinge design - a step that saved additional costs.
Find out more about iglidur H370 plain bearings
PolyGen wave energy converter Flexible and corrosion-resistant: the Volta wave energy device is the world's first instrument for generating renewable energy from ocean waves that is made predominantly of plastic.

More information

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
Go to overview

Products for the hydropower industry

UV- and saltwater-resistant components for wave power plants, hydropower turbines etc.
Discover now


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH