After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Suitable for linear movements
Good wear resistance at medium temperatures
Outstanding coefficient of friction, low slip-stick effect
Low moisture absorption and high media resistance
Resistant to edge pressure as well as shocks and impacts
Insensitive to dirt and dust
Not susceptible to expansion due to moisture or thermal influences thanks to the slot
Excellent friction coefficients
Lightweight
Excellent wear resistance
Low moisture absorption and high media resistance
Good wear resistance under water
Resistant to edge pressure as well as shocks and impacts
Insensitive to dirt and dust
Lubrication-free
Particularly suitable for pivoting loads
Excellent friction coefficients
Good wear resistance
Low moisture absorption
Resistant to edge pressure as well as shocks and impacts
Insensitive to dirt and dust
Lubrication-free
Special material for thick-walled bearings
Enables 1:1 replacement of needle bearings
Low-cost material for high-volume production
Resistant to shocks and impacts
Insensitive to dirt and dust
Resistant to high loads (>60N/mm²)
Lightweight
Lubrication-free
Excellent coefficient of friction
Low moisture absorption
Resistant to edge pressure as well as shocks and impacts
Dirt-resistant and corrosion-free
Lightweight
Inconspicuous in black
Lubrication-free
Wear-resistant material for continuous operation
Low coefficients of friction
Particularly suitable for linear movements
Particularly long service life in combination with aluminium shafts
Vibration-dampening
Upper long-term application temperature 90°C
Upper short-term application temperature 120°C
Very good wear resistance at medium temperatures
Excellent friction coefficients
High media resistance
Resistant to edge pressure, shocks and impacts
Lightweight
Excellent friction coefficients
Excellent wear resistance
Low moisture absorption and high media resistance
Good wear resistance under water
Resistant to edge pressure as well as shocks and impacts
Insensitive to dirt and dust
Inconspicuous in black
Lightweight
Lubrication-free
Excellent friction coefficients
Excellent wear resistance
Low moisture absorption and high media resistance
Good wear resistance under water
Resistant to edge pressure as well as shocks and impacts
Dirt-resistant and corrosion-free
Lightweight
Lubrication-free
Very wear resistant especially at high loads and speeds
High thermal resistance up to +250°C
Impact-resistant and insensitive to edge pressure
Lubrication and maintenance-free
Standard range from stock
Excellent coefficient of friction
Resistant to edge pressure
Insensitive to shocks and impacts
Particularly resistant to dirt and dust
Resistant to high loads (>60N/mm²)
Lubrication-free
Low coefficient of friction
Low moisture absorption
Quiet
Lightweight
Lubrication-free
Custom production: injection-moulded, 3D-printed, turned or milled
Excellent friction coefficients
Excellent wear resistance
Low moisture absorption
Good wear resistance under water and high media resistance
Resistant to edge pressure as well as shocks and impacts
Insensitive to dirt and dust
Lightweight
Lubrication-free