After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Manufacturer Part No. | Jacket material | igus® Part No. | Cable type | Number of cores and conductor nominal cross section [mm²] | Ø outer [mm] | Bend radius | |
---|---|---|---|---|---|---|---|
NEW 6FX_002-8QN04 | PVC | MAT97515129 | Basic cable | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 10.0xd | Order |
6FX_002-8QN04 | PUR | MAT98515147 | Basic cable | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 10.0xd | Order |
NEW 6FX_002-8QN08 | PVC | MAT97515130 | Basic cable | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 11.0 | 10.0xd | Order |
6FX_002-8QN08 | PUR | MAT98515148 | Basic cable | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 11.0 | 10.0xd | Order |
Manufacturer Part No. | Jacket material | igus® Part No. | Cable type | Number of cores and conductor nominal cross section [mm²] | Ø outer [mm] | Bend radius | |
---|---|---|---|---|---|---|---|
NEW 6FX_002-8QE04 | PVC | MAT97515131 | Extension cable | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 10.0xd | Order |
6FX_002-8QE04 | PUR | MAT98515149 | Extension cable | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 10.0xd | Order |
NEW 6FX_002-8QE08 | PVC | MAT97515132 | Extension cable | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 11.0 | 10.0xd | Order |
6FX_002-8QE08 | PUR | MAT98515150 | Extension cable | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 11.0 | 10.0xd | Order |
Manufacturer Part No. | Jacket material | igus® Part No. | Cable type | Number of cores and conductor nominal cross section [mm²] | Ø outer [mm] | Bend radius | |
---|---|---|---|---|---|---|---|
6FX_002-8QN04 | PUR | MAT98515147 | Basic cable | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 10.0xd | Order |
6FX_002-8QN08 | PUR | MAT98515148 | Basic cable | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 11.0 | 10.0xd | Order |
Manufacturer Part No. | Jacket material | igus® Part No. | Cable type | Number of cores and conductor nominal cross section [mm²] | Ø outer [mm] | Bend radius | |
---|---|---|---|---|---|---|---|
6FX_002-8QE04 | PUR | MAT98515149 | Extension cable | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 10.0xd | Order |
6FX_002-8QE08 | PUR | MAT98515150 | Extension cable | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 11.0 | 10.0xd | Order |
As with all chainflex cables, we concentrate exclusively on highly dynamic use in energy chains. For this reason, the materials selected for insulation, jacket and also for the entire processing are of much higher quality than for normal cables. These superstructures, tested in igus' own 3,800m² laboratory, must always pass through several million cycles in the test programme. This means that our cables are different from those offered by the rest of the market. Good shielding concepts are very important for hybrid cables.
Monday to Friday from 8:30 am - 5:30 pm.
24h