Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® ZLW seventh axis for EPSON robots as a plug-and-play solution

EPSON seventh axis

Expand your EPSON robot's working area

Flexible use of robots

The so-called seventh axis is a linear adjustment that extends the robot action radius.   The drylin® ZLW-20 toothed belt axis is ideally suited for use as a wide low-profile linear axis. Adapter kits for the direct connection of EPSON robots with software integration are available for this axis. The ZLW-20 toothed belt axis can be delivered ready for connection with the matching adapter kit. More strokes (up to 6000mm) are possible upon request, depending on the technical design.
  • Connection via linear carriage of the ZLW-20 modular axis
  • Compatible with the EPSON SCARA T3, EPSON SCARA T6, and EPSON ProSix VT6-901S (corresponding drill hole available)
  • Stroke lengths of up to 3000mm
  • Drive: stepper motor NEMA23XL with 5:1 gearbox
  • Adapter kit including preparation of suitable e-chain systems®
  • Possible integration into the EPSON programming interface
Buy 7th axis for EPSON now

Tech up with igus news

Tech up

  • Adapter kits for EPSON SCARA T3 and T6, VT6 and UR articulated arm
  • For flexible robot use thanks to expanded workspace
  • Plug-and-play: ready-to-install linear axis as a seventh robotics axis
Cost down with igus news

Cost down

  • Toothed belt axis ZLW-20 from the standard linear construction kit
  • Adapter kits suitable for linear carriages of the ZLW-20
  • Kits available individually or save build time and effort and  order completely assembled as ready-to-connect linear axis
evidence from igus news

Proof

  • Service life of the toothed belt axis can be calculated online
  • Up to four times the robot working area thanks to linear adjustment with the seventh axis
  • Can be configured on the RBTX low-cost robotics marketplace
recycling with igus news

Sustainability

  • 100% lubrication-free ZLW-20 toothed belt axis
  • Materials can be recycled
  • Existing ZLW-20 toothed belt axes can be retrofitted
  • Adapter kits can be ordered separately


UR CAP integration

Expand your EPSON robot's
working area with certified igus® products

EPSON CAP + switch cabinet integration

Ready-to-connect, plug & play solution for simple integration of a 7th axis into EPSON robots with EPSON CAP.
Part number: DLE-EPSON-0001
Buy now

Integration kits for other EPSON kinematic elements

On RBTX, the igus marketplace for low-cost robotics, you can find adapter kits for other EPSON kinematic elements.
 
View now on RBTX
EPSON on RBTX
E2.1 Energy chain

Suitable energy chains for the 7th axis

  • e-chains safely carry energy, data, signals and air or liquids to your robot.
  • Ideal for high accelerations and short, fast strokes
  • Can be opened quickly to insert additional cables or to exchange cables
  • Many sizes and widths available
More about the E2.1 e-chain

Stabilisation suitable for corrugated hoses: SCARA cable solution

igus has developed the e-rib to safely guide cables guided by corrugated hose. In combination with the reinforcements at both ends and the sag of the corrugated hose as well as the rotary unions, this solution is ideally suited for high-speed SCARA applications.
More about the SCARA cable solution
SCARA cable solution

Technical data about the seventh axis for EPSON

Max. payload: 3kg
Height: 60mm
Weight: 330g
Max. output torque: 3Nm
Rated torque: 2Nm
Output speed: 10rpm
Transmission: 50:1
Mechanical service life: at least 1,000,000 cycles

Downloads

7th axis for EPSON with e-chain: Step data and technical drawing

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I look forward to answering your questions

Photo
Shi Xiong Neo

Low Cost Automation Applications Engineer

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH